The sensor works on the principle of magnetostriction.

This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.

Utilising this non-contact and wear-free measuring system, HYDAC offers a flat profile housing version in aluminum.
Unit of Measure

Specifications

Model Code Description

HLT 2500-F1-M08-C01-1300-000

Weight

2.88 lb

Mounting Type

Flat Profile Linear Transducer

Operating Temperature [Min]

0 ºC

Operating Temperature [Max]

70 ºC

Measuring Range

0 to 1300 mm

Output Type

4 to 20 mA

Sensor Type

Magnetostrictive

Output Maximum Hysteresis (Full Scale)

0.1 mm

Output Repeatability (Full Scale)

≤ 0.05 - ≥ 0.5 mm (Depends on Length)

Resolution

12 Bit, ≥ 0.05 mm

Non-Linearity

±0.15 mm (Measuring Range ≤ 1500 mm)

±0.2 mm (Measuring Range > 1500 mm)

Temperature Coefficient

≤ ± 0.004% Full Scale (FS)/ ºC

Sampling Rate

Depending on Length:

≤ 1 m: 1.0 ms

≤ 2 m: 2.0 ms

≤ 3 m: 3.0 ms

> 3 m: 3.5 ms

Industry Standards/Certifications

European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4

Vibration Resistance According to DIN EN 60068-2-6

≤ 10 g at 50 to 2000 Hz

Shock Resistance According to DIN EN 60068-2-27 (11 ms)

≤ 100 g

Sensor Material

Housing: Aluminum

Electrical Connection

Male M16, 8 Pole

Pin Connection 1

Not Connected

Pin Connection 2

0V (Analogue Output)

Pin Connection 3

Start Point

Pin Connection 4

End Point

Pin Connection 5

Signal

Pin Connection 6

0V

Pin Connection 7

+Ub

Pin Connection 8

Not Used

Power Supply

24 V DC ± 10%

Current Consumption

≤ 100 mA

Residual Ripple of Supply Voltage

≤ 250 mVpp

Storage Temperature Range

-30 to 85 ºC

Degree of Protection

IP 65

Installation Position

No Restriction

Division

ELECTRONICS

Product Group Family

POSITION SENSORS

Product

POSITION SENSOR

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.

Additional Information

N/A The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as standard evaluation systems (e.g. PLC controls)

External set inputs for the analogue start point and end point offer an additional possibility of a customised adjustment. The HLT 2500-F1 is primarily used in stationary applications, especially when a partially integrated solution in hydraulic cylinders is not possible.