The sensor works on the principle of magnetostriction.

This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.

Utilising this non-contact and wear-free measuring system, HYDAC offers a flat profile housing version in aluminum.
Unit of Measure

Specifications

Model Code Description

N/A HLT 2500-F1-K01-B02-1100-000

Weight

N/A 2.88 lb

Mounting Type

N/A Flat Profile Linear Transducer

Operating Temperature [Min]

N/A 0 ºC

Operating Temperature [Max]

N/A 70 ºC

Measuring Range

N/A 0 to 1100 mm

Output Type

N/A 10 to 0 V

Sensor Type

N/A Magnetostrictive

Output Maximum Hysteresis (Full Scale)

N/A 0.1 mm

Output Repeatability (Full Scale)

N/A ≤ 0.05 - ≥ 0.5 mm (Depends on Length)

Resolution

N/A 12 Bit, ≥ 0.05 mm

Non-Linearity

N/A ±0.15 mm (Measuring Range ≤ 1500 mm)

±0.2 mm (Measuring Range > 1500 mm)

Temperature Coefficient

N/A ≤ ± 0.004% Full Scale (FS)/ ºC

Sampling Rate

N/A Depending on Length:

≤ 1 m: 1.0 ms

≤ 2 m: 2.0 ms

≤ 3 m: 3.0 ms

> 3 m: 3.5 ms

Industry Standards/Certifications

N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4

Vibration Resistance According to DIN EN 60068-2-6

N/A ≤ 10 g at 50 to 2000 Hz

Shock Resistance According to DIN EN 60068-2-27 (11 ms)

N/A ≤ 100 g

Sensor Material

N/A Housing: Aluminum

Electrical Connection

N/A Jacketed Cable, Length 1 Meter

Power Supply

N/A 24 V DC ± 10%

Current Consumption

N/A ≤ 100 mA

Residual Ripple of Supply Voltage

N/A ≤ 250 mVpp

Brown Wire Core

N/A 0V (Analog Output)

Green Wire Core

N/A Start Point

Yellow Wire Core

N/A End Point

Blue Wire Core

N/A +Ub

Pink Wire Core

N/A 0V

Grey Wire Core

N/A Signal

Storage Temperature Range

N/A -30 to 85 ºC

Degree of Protection

N/A IP 65

Installation Position

N/A No Restriction

Division

N/A ELECTRONICS

Product Group Family

N/A POSITION SENSORS

Product

N/A POSITION SENSOR

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.

Additional Information

N/A The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as standard evaluation systems (e.g. PLC controls)

External set inputs for the analogue start point and end point offer an additional possibility of a customised adjustment. The HLT 2500-F1 is primarily used in stationary applications, especially when a partially integrated solution in hydraulic cylinders is not possible.