The sensor's measuring principle for determination of position or distance is based on magnetic-inductive measurement.

Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant housing For full integration in hydraulic cylinders.

The different output signals (analogue) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).

The main fields ofmore
Unit of Measure

Specifications

Type

Linear Position Transducer

Model Code Description

HLT 724-L08-C01-200-000

Weight

0.22 lb

Mounting Type

Internally Mounted Linear Transducer

Operating Temperature [Min]

-40 ºC

Operating Temperature [Max]

85 ºC

Measuring Range

0 to 200 mm

Output Type

4 to 20 mA

Sensor Type

Magnetostrictive

Output Maximum Hysteresis (Full Scale)

≤ ± 0.25

Output Repeatability (Full Scale)

≤ ± 0.125

Resolution

0.1 % Full Scale (FS)

Non-Linearity

≤ ± 1% Full Scale (FS)

Sampling Rate

≤ 20 ms (10 to 90%)

Industry Standards/Certifications

European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4

Vibration Resistance According to DIN EN 60068-2-6

≤ 1.5 g at 10 to 90 Hz

≤ 17 g at 91 to 2000 kHz

Shock Resistance According to DIN EN 60068-2-27 (11 ms)

≤ 50 g

Operating Pressure

≤ 6525 psi

Peak Pressure According to DIN EN ISO 19879

9135 psi

Sensor Material

Rod: Stainless Steel 1.4571

Housing: Stainless Steel 1.4301

Seal Material

O-Ring: Polyurethane (PU) P5008

Electrical Connection

Male M12 x 1, 4 Pole Flange Connector with 80 mm Lead Length

Pin Connection 1

+Ub

Pin Connection 2

Not Connected

Pin Connection 3

0V

Pin Connection 4

Signal

Power Supply

9 to 32 V DC

Power Consumption

≤ 320 mW

Residual Ripple of Supply Voltage

≤ 5

Storage Temperature Range

-55 to 105 ºC

Fluid Temperature Range

-40 to 120 ºC

Degree of Protection

IP 6K9K

Installation Position

No Restriction

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.