Type |
N/A Linear Position Transducer |
Model Code Description |
N/A HLT 724-L18-G04-300-000 |
Weight |
N/A 0.22 lb |
Mounting Type |
N/A Internally Mounted Linear Transducer |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Measuring Range |
N/A 0 to 300 mm |
Output Type |
N/A 1 to 6 V |
Sensor Type |
N/A Magnetostrictive |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.25 |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.125 |
Resolution |
N/A 0.1 % Full Scale (FS) |
Non-Linearity |
N/A ≤ ± 1% Full Scale (FS) |
Sampling Rate |
N/A ≤ 20 ms (10 to 90%) |
Industry Standards/Certifications |
N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 |
Vibration Resistance According to DIN EN 60068-2-6 |
N/A
≤ 1.5 g at 10 to 90 Hz ≤ 17 g at 91 to 2000 kHz |
Shock Resistance According to DIN EN 60068-2-27 (11 ms) |
N/A ≤ 50 g |
Operating Pressure |
N/A ≤ 6525 psi |
Peak Pressure According to DIN EN ISO 19879 |
N/A 9135 psi |
Sensor Material |
N/A
Rod: Stainless Steel 1.4571 Housing: Stainless Steel 1.4302 |
Seal Material |
N/A O-Ring: Polyurethane (PU) P5008 |
Electrical Connection |
N/A Male M12 x 1, 4 Pole Flange Connector with 180 mm Lead Length |
Pin Connection 1 |
N/A +Ub |
Pin Connection 2 |
N/A Not Connected |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A Signal |
Power Supply |
N/A 9 to 32 V DC |
Power Consumption |
N/A ≤ 320 mW |
Residual Ripple of Supply Voltage |
N/A ≤ 5 |
Storage Temperature Range |
N/A -55 to 105 ºC |
Fluid Temperature Range |
N/A -40 to 120 ºC |
Degree of Protection |
N/A IP 6K9K |
Installation Position |
N/A No Restriction |