• The solenoid control can be on either side, fitted on the right or left of the valve housing. The switch position in the de-energized mode can therefore be decided according to customer requirement.
  • The standard solenoid coil with AMP connector is protected against high switch-off surges by a bidirectional free-wheeling diode.
Unit of Measure

Specifications

Brands

HYDAC

Stacking Possible

Up to 250 barUp to 120 L/min

General Specifications

Approximate Weight

5 kg

Housing Material

EN-GJL-300 (GG 30) (Gray Cast Iron) Primed

Type of Construction/Operation

Electrically Operated

Hydraulic Data

Maximum Pressure (Pmax)

250 bar

Maximum Flow Rate (Qmax)

120 L/min

Ports

Cartridge Thread DIN 3852-X-G1/2 Cartridge Thread DIN ISO 6149 M22 x 1.5 Cartridge Thread SAE J 514-3/4-16UNF No Drain Port

Mounting Type

Flange Version

Seal Material

Nitrile-Butadiene Rubber (NBR)

Operating Fluid

Mineral Oil to DIN 51524 Part 1 and Part 2

Viscosity

2.8 to 380 mm²/s

Ambient Temperature

-20 to 60 ºC

Oil Temperature

-20 to 80 ºC

Oil Cleanliness

Permissible cleanliness class of the operating fluid to ISO 4406 Class 20/18/15 or cleaner.

Electrical Specifications

Solenoid Type

AMP Junior Power Timer (2 Pole, Radial) with Bidirectional Free-Wheeling Diode Connector to DIN 43650 without Bidirectional Free-Wheeling Diode

Coil Power

35 W

Direct Current (DC) Nominal Voltage

12 V24 V

Voltage Tolerance (±)

10 %

Coil Duty Rating

100 %

Protection Class

IP 65 to DIN 40050 when Connector is Fitted Correctly

Function

Function

In the circuit diagram, both up and down movement in the front loader and the tilting movement of the grab are each controlled by a 4/3 directional spool valve. The additional open and close movement of the grab is made possible by the intermediate switching of the MWV 6/2. When energized, the 6/2 spool valve functions as a diverter and diverts the oil flow from the tilting cylinder to the grab cylinder.

Additional Information

N/A

  • The flange-housing of the valve means that up to three MWV 6/2 valves can be connected together.
  • The valve can be operated under load.
  • Valve can be retrofitted.
  • Manual override is possible using an appropriate pin.