RV 713 is a 3 way selector valve designed for flows up to 42gpm (160 Lpm) and max. operating pressures up to 3,625 psi (250 bar).

Spools, both 2 and 3 position, are available in various types including spools with built in check valves. Standard spools are designed with under lap.

A wide range of spool controls, both for manual operation as well as for remote control, are available.
Unit of Measure

Specifications

Brands

N/A HYDAC

Pressures/Flows

Maximum Operating Pressure per Port (A, B, C)

N/A 3625 psi250 bar

Note for Maximum Operating Pressure per Port

N/A Manual operated valves with spring centered or spring returned spools are only recommended when switching to neutral always takes place during pressure unloaded conditions.

Typical Nominal Inlet Flow Rate

N/A 42 gpm160 L/min

Fluid Temperature

N/A 5 to 176 ºF-15 to 80 ºC

Technical Data

Spool Control Force at Neutral Position

N/A 63 lb280 N

Spool Control Force at Maximum Spool Stroke

N/A 90 lb400 N

Permissible Contamination Level

N/A Equal or Better than 20/18/14 as per ISO 4406

Viscosity

N/A 10 to 400 mm²/s

Leakage

N/A < 40 cm³/min

Pressure Fluid

N/A Mineral Oil and Synthetic Oil Based on Mineral Oil HL, HLP according to DIN 51524

Applications

Applications

N/A Typical applications for RV 713 are tipping gears and demountable bodies.

The configuration with check valve spools are typical used as a limit switch on trailers.

Note

N/A Higher values are possible, depending on application.