Each of our hydraulic filtration systems are equipped with high efficiency elements to remove solid particulates and/or water quickly and efficiently. A complete listing of the replacement elements used through-out the Filter Systems catalog can be found on the following pages.
Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A 5.03.27 D 20 BN4 /-G

Size

N/A 5.03.27

Filter Rating

N/A 20 µm

Style

N/A Cartridge

Seal

N/A Nitrile Rubber (NBR)

Filter Material

N/A Microglass

Use With

N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series

Configuration

N/A Double Open End

Cap 1 Type

N/A Grommet Cap

Cap 1 Material

N/A Steel

Cap 2 Type

N/A Grommet Cap

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Media Type

N/A BN/HC=Betamicron® Low Collapse

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Absolute Filter Rating

N/A 20 µm

Collapse Rating

N/A 10 bar

BUn

N/A EA

Division

N/A FILTER SYSTEMS

Product Group Family

N/A OFFLINE FILTER ELEMENTS

Product

N/A OFF-LINE ELEMENTS

Dimensions

Outside Diameter 1

N/A 3.9 in100 mm

Height

N/A 27.7 in704.5 mm

Inside Diameter 1

N/A 41 mm1.614 in

Note

N/A Betamicron® GeoSeal® (r) replacement elements