5 Micron Flexmicron Premium Filter Element
Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code

N/A N20FM-P005-PES1N

Style

N/A Cartridge

Seal Material

N/A Nitrile rubber (NBR)

Filter Material

N/A Microglass

Stat-Free

N/A No

Media Type

N/A FM=Flexmicron

BUn

N/A EA

Dimensions

Outside Diameter 1

N/A 2.5 in64 mm

Length

N/A 11.3 in281.5 mm

Inside Diameter

N/A 45 mm1.772 in