Unit of Measure

Specifications

Type

N/A Cartridge Element

Model Code Description

N/A N5AM020/-V FILTER ELEMENT

Style

N/A Cartridge

Material

N/A Other Synthetic

Use With

N/A Used in FAM5 & OLF Compact Series

Stat-Free

N/A No

Element Media

N/A AM=Aquamicron

Absolute Filter Rating

N/A 20 µm

BUn

N/A EA

Division

N/A FILTER SYSTEMS

Product Group Family

N/A OFFLINE FILTER ELEMENTS

Product

N/A OFF-LINE ELEMENTS

Dimensions

Diameter

N/A 3.7 in94.5 mm

Height

N/A 10.4 in264 mm

Inside Diameter 1

N/A 48.1 mm

Dimension ID1

N/A 1.894 in

Note

N/A Cartridge element can not be used with OLF 5/4-SP