Compact Kidney loop system 1.6 GPM flow rate fluids <700 SUS. 120VAC 2 micron element standard gauge
Unit of Measure

Specifications

Type

Offline Filtration System

Seal Material

Buna

Medium

Standard Mineral Based Oils

Weight

7.03 kg15.5 lb

Size

N5DM

Mounting Type

Offline

Operating Temperature [Min]

0 ºC32 ºF

Operating Temperature [Max]

80 ºC175 ºF

Configuration

1 Suction/1 Return

Flow

1.6 gpm6.05 L/min

Cracking Pressure

3 bar45 psi

Filter Rating

2 µm

Designation

Single

Operating Pressure [Max]

3 bar44 psi

Cap Material

Aluminum

Indication Type

Differential Visual

Material

Dimicron

Max Viscosity

700 SUS

End Type

SAE Female

End Size

16

Division

FILTER SYSTEMS

Product Group Family

STATIONARY OFFLINE FILTRATION

Product

OFF-LINE FILTERS