Varnish Mitigation Unit 0.5 gpm Mobile unit pre filter & post filter 5 micron 115V/60 Hz 1 phase
Unit of Measure

Specifications

Type

N/A Offline Filtration System

Seal Material

N/A Viton

Medium

N/A Mineral Oil Based Hydraulic Fluids

Size

N/A VME/BN

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A 0 ºC32 ºF

Operating Temperature [Max]

N/A 40 ºC104 ºF

Filter Rating

N/A 5 µm

Designation

N/A Steel

Operating Pressure [Max]

N/A 7.99 bar116 psi

Cap Material

N/A Steel

Material

N/A Ion eXchange/Z-Media®

Max Viscosity

N/A 400 SUS

Dimensions

Width

N/A 22 in559 mm

Height

N/A 50.53 in1284 mm