Piston Accumulator
Unit of Measure

Specifications

Type

Piston Accumulator

Style

Repairable

Connection Type

SAE

Seal Material

NBR/PUR

Material

Carbon Steel

Series

SK210

Operating Temperature [Min]

-22 ºF

Operating Temperature [Max]

180 ºF

Connection Size

SAE-24 (1-7/8-12UN)

Operating Pressure [Max]

210 bar3000 psi

Connection Gender

Female

Volume Capacity

1 gal4 L

Repairable

Repairable

Rechargeable

Rechargeable

Model Code Description

SK210-4/3218S-210ACM-KCH-15H

Dimensions

Diameter

180 mm

Height

437 mm