Hand held filtration system 120 VAC single 9" housing (10 Micron element) Buna seals visual bypass indicator 4 GPM flow rate
Unit of Measure

Specifications

Type

Handheld Offline Kidney Loop

Seal Material

Buna

Medium

Petroleum Based Hydraulic Fluids Compatible with Buna

Weight

19.96 kg44 lb

Size

BN

Mounting Type

Offline

Operating Temperature [Min]

-4 ºC25 ºF

Operating Temperature [Max]

66 ºC150 ºF

Configuration

1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand

Flow

4 gpm15.1 L/min

Cracking Pressure

2 bar30 psi

Filter Rating

10 µm

Designation

Single

Operating Pressure [Max]

1 bar14.5 psi

Cap Material

Aluminum

Indication Type

Visual Indicator

Bowl Material

Aluminum

Material

BetaMicron®

Max Viscosity

1600 SUS

Schedule

C

End Type

1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand

Dimensions

Width

13 in330 mm

Diameter

15 in381 mm

Height

22.0 in558.8 mm

Application

Application

Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration