The HMG 4000 is a top performance high-end portable measurement and data acquisition equipment. It was mainly developed for all measured values in relation with hydraulic systems, such as pressure, temperature, flow rate and linear position. Moreover, it provides a very high flexibility, even when it comes to evaluating other measured values. The main applications are servicing, maintenance or test rigs.

The data recorder has a very easy-to operate user interface due to its large 5.7" touchscreen. The operator can access all of the device's functions and settings by means of clearly presented selection menus.

The HMG 4000 can record the signals of up to 38 sensors at once. For this purpose, HYDAC ELECTRONIC offer special sensors which are automatically recognized by the HMG 4000 and whose parameters such as measured values, measuring ranges and measuring units can be set.

On the one hand, there are the HYDAC HSI sensors (HYDAC Sensor Interface) for the measurement of pressure, temperature and flow rate, for the connection of which there are 8 analogue input channels. Furthermore, there is the option of connecting HYDAC SMART sensors to these inputs. SMART sensors can display several different measured values at a time. Up to 28 special HYDAC HCSI sensors (HYDAC CAN Sensor Interface) can be connected additionally via the CAN bus port, also supporting automatic sensor recognition.

The HMG 4000 can optionally be connected to an existing CAN network. This enables the recording of measured data transmitted via CAN bus (e.g. motor speed, motor pressure) in combination with the measured data from the hydraulic system. The device also offers measurement inputs for standard sensors with current and voltage signals.

The HMG 4000 rounds off the application with two additional digital inputs (e.g. for frequency or rpm measurements). The most impressing feature of the HMG 4000 is its ability to record the dynamic processes of a machine in the form of a measurement curve and render them as a graph.

HYDAC software HMGWIN, which is specific to the HMG 4000, is supplied for convenient post-processing, rendering and evaluation of measurements on your computer.

Specifications

Accuracy

N/A 0.1 %

Display

N/A TFT-LCD Touchscreen 5.7 in. with VGA 640 x 480 Pixel of resolution and 10 to 100% adjustable back light.

Industry Standards/Certifications

N/A IEC 61000-4-2/-3 /-4 /-5/-6/-8

Housing Material

N/A Plastic (Elastollan R 3000 - TPU-GF)

Safety

N/A EN 61010

Memory

N/A 16 GB for min. 500 measurements, each containing 8 Million measured values.

Analog Input Signals

N/A Input signals 8 channels M12x1 Ultra-Lock Flange sockets (5 pole) Channel A to Channel H

HYDAC HSI Analog sensors

HYDAC HSI SMART Sensors

Voltage signals: i.e. 0.5 to 4.5V, 0 to 10V, etc.

(input ranges for 0 to 50V, 0 to 10V,

Digital Input Signal

N/A Input signals 2 channels M12x1 Ultra-Lock flange socket (5 pole) for channel I, J

Digital status (high / low)

Frequency (0.01 to 30,000 Hz)

PWM duty cycle

Durations (i.e. Period length)

Level: Switching threshold/switch

CAN Input Signal

N/A Input signals 28 channels M12x1 Ultra-Lock Flange socket (5 pole) channel K1 to K28

HYDAC HCSI sensors, CAN, J1939, CANopen PDO, CANopen SDO

Baud rate: 10 kbit/s to 1 Mbit/s

Calculated Channel

N/A 4 Channels via Virtual Port L (Channel L1 to Channel L4)

Programming interface for HYDAC I/O-Link devices

N/A 1 Channel via M12x1 Ultra-Lock Flange Socket (5 Pole)

Battery

N/A Lithium-Nickel-Kobalt-Aluminum-Oxide

3.6V; 9300 mAh

Battery Charging Time

N/A Approximately 5 Hours

Service Life

N/A Without sensors: approximately 11 hours

With 2 sensors: approximately 9 hours

With 4 sensors: approximately 7 hours

With 8 sensors: approximately 4 hours

Interface USB Host

N/A Plug-in connection: USB socket, Type A, screened

USB standard: 2.0 (USB Full speed)

Transmission rate: 12 Mbit/s

Voltage supply: 5 V DC

Power supply: 100 mA max.

Protection: short circuit protection to GND (0V)

Interface USB Slave

N/A Plug-in connection: USB socket, Type B, screened

USB Standard: 2.0 (USB High speed)

Transmission rate: 480 Mbit/s

Voltage supply: 5 V DC

Power supply: 100 mA max.

Protection: short circuit protection to GND (0V)

Operating Temperature [Min]

N/A 32 ºF

Operating Temperature [Max]

N/A 122 ºF

Storage Temperature Range

N/A -4 to 140 ºF

Degree of Protection

N/A IP 40

Relative Humidity

N/A 0 to 70%

Max. Operating Altitude

N/A 2000 m

Division

N/A ELECTRONICS

Product Group Family

N/A DIAGNOSTICS

Product

N/A DIAGNOSTICS / (HMG)

Features

N/A

  • Large, full graphics color display 5.7" touch screen
  • Capable of recording up to 38 sensors at once, 8 analog, 2 digital sensors and 28 HSCI sensors via CAN bus.
  • Up to 100 measurement channels can be depicted simultaneously
  • High-speed measuring rate, up to 8 sensors at 0.1 ms at a time.
  • Rapid and automatic basic setting of the device by means of automatic sensor detection
  • Analog inputs 0 to 20 mA, 4 to 20 mA Voltage 0 to 50V, -10 to 10 V
  • PT 100/1000 input
  • Connection to a CAN bus system (also J1939)
  • Simple and user-friendly operation, intuitive menu
  • Practical, robust design
  • Very large data memory for archiving measurement curves enables the storage of 500 measurements with up to 8 Million measured values
  • Various measurement modes:
  • Measuring
  • Fast curve recording
  • Long term measurements
  • Recording of dynamic processes "online" in real time
  • Event-driven measurements with several triggering options
  • Programming function for HYDAC switch devices
  • PC interface via USB
  • USB Host connection for USB memory sticks
  • Convenient visualization, archiving and data processing using the HMGWIN software

Note

N/A Items supplied:

  • HMG 4000
  • Power supply for 90 .. 230 V AC
  • Strap
  • Operating Instructions
  • Data storage medium containing USB drivers HMGWIN and CMWIN software
  • USB connector cable
  • Calibration certificate