The HMG 510 is a portable instrument for simple measurement tasks on hydraulic and pneumatic systems in mobile and industrial applications. Thanks to its compactness and ease of handling, the HMG 510 is an ideal companion for employees in maintenance, commissioning and service.

Up to two sensors with HYDAC Sensor Interface (HSI) can be connected. Sensors are available to measure pressure, temperature and flow rate as well as sensors for condition monitoring (also known as SMART sensors). Some examples of SMART sensors are the HYDACLAB® Oil Condition Sensor, the AS 1000 AquaSensor and the CS 1000 Contamination Sensor.

The HMG 510 automatically recognizes these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display.

In addition to this, the HMG 510 enables measured values which have been saved in the SMART sensors to be uploaded to a PC. With the aid of the HYDAC PC software "CMWIN", the measured data stored in the SMART sensors can be displayed on a PC screen in the form of a graph, then analyzed, edited, processed and saved. The HMG has a standard integrated USB port to enable this data transfer.

To further extend the application range, the HMG 510 has a function for setting mechanical pressure and temperature switches precisely and reliably.
Unit of Measure

Specifications

Weight

N/A 0.9 lb

Accuracy

N/A 0.1 %

Display

N/A 4-Digit 7 Segment LCD Display with Battery Status, 2 Measurement Values including Unit Displayed Simultaneously

Industry Standards/Certifications

N/A CE Mark EN 61000-6-1/2/3/4

Power Supply

N/A
  • 9V battery, operating time approx. 10 h (with 2 sensors)
  • Plug in wall power supply (available as an accessory)

Measurement Inputs

N/A 2 analog inputs for HYDAC measurement transmitters with HSI interface and SMART sensors.

Measurement unit

N/A Selectable

Pressure: bar, psi, MPa

Temperature: Celsius, Fahrenheit, Kelvin

Flow rate: l/min, gallon/min

(depending on the sensors connected to HMG)

Permanently pre-set on SMART sensors

Safety

N/A EN 61010

Operating Temperature [Min]

N/A 41 ºF

Operating Temperature [Max]

N/A 140 ºF

Storage Temperature Range

N/A -40 to 158 ºF

Degree of Protection

N/A IP 54

Sampling Rate

N/A 0.1 ms

Resolution

N/A 12 bit

Relative Humidity

N/A 0 to 70%

Division

N/A ELECTRONICS

Product Group Family

N/A DIAGNOSTICS

Product

N/A DIAGNOSTICS / (HMG)

Features

N/A

  • Portable 2-channel data recorder
  • Simple and user-friendly key operation
  • Large LCD display including battery status indication
  • 2 sensor inputs, automatic sensor recognition
  • Specially designed to display measured values from condition monitoring sensors (SMART sensors)
  • Measuring range and unit of measurement of the sensors connected to it are recognizes automatically
  • Zeroing (taring) of the individual measurement channels
  • Display of the actual measured values
  • Display of the differential (channel A minus channel B)
  • Min. or max. value indication, with reset function
  • Setting device for mechanical pressure and temperature switches
  • USB port

Note

N/A Items supplied:

  • Case for HMG 500 / 510
  • HMG 510
  • Operating manual D/E/F
  • 9 V battery
  • USB cable
  • Y adapter blue (for HLB 1300)
  • Y adapter yellow (for CS 1000)
  • ZBE 30-02, sensor cable M12x1, 2m
  • Software CD with "CMWIN"

Function

Function

N/A
  • Automatic recognition of measuring range and unit of measurement
  • Taring of the measuring channels
  • Display of the actual meas. value
  • Min./max. indication
  • Reset of the min./max. values
  • Measured values differential channel A - channel B
  • Display of units, selectable
  • Setting device for mechanical pressure and temperature switches
  • Communication bridge to a connected PC