The pressure transmitter HDA 4700 in ATEX version has been specially developed for use in potentially explosive atmospheres and is based on the HDA 4000 series.

As with the industry model, the HDA 4700 in ATEX version has a stainless steel measurement cell with thin-film strain gauge.

Intended areas of application are, for example, in the oil and gas industry, in mining, on gas turbines or in locations with high levels of dust contamination, e.g. in mills.
Unit of Measure

Specifications

Model Code Description

HDA 474G-A-0400-AN1-001(6m)

Industry Standards/Certifications

CE Mark EN 61000-6-1/2/3/4

EN 60079-0/1/31

Mechanical Connection Type

G1/4 A ISO 1179-2, Male

Weight

0.661 lb

Input Burst Pressure

2000 bar

Mechanical Connection Size

G1/4

Output Signal

4 to 20 mA

Wetted Material

Stainless Steel: 1.4542; 1.4571; 1.4435; 1.4404; 1.4301

Seal: FKM

Electrical Connection

1/2-14 NPT Conduit with Open Ended Cable

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

≤ ± 0.25 %

Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.15 %

Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.25 %

Output Typical Temperature Compensation Zero Point (Full Scale)

≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

≤ ± 0.015 %/°C

Output Typical Temperature Compensation Over Range (Full Scale)

≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Over Range (Full Scale)

≤ ± 0.015 %/°C

Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale)

≤ ± 0.3 %

Output Maximum Hysteresis (Full Scale)

≤ ± 0.1 %

Output Repeatability (Full Scale)

≤ ± 0.05 %

Output Rise Time

≤ 1.5 ms

Output Long-Term Drift Per Year (Full Scale)

≤ ± 0.1 %

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

≤ 20 g

Current Consumption

100 mA

Residual Ripple of Supply Voltage

≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

> 10 Million Cycles

White Wire Core

Signal -

Green Wire Core

Signal +

Green-Yellow Wire Core

Housing

Input Overload Pressure

800 bar

Operating Temperature [Min]

-20 ºC

Operating Temperature Range

60 ºC

Compensated Temperature Range

-20 to 85 ºC

Storage Temperature Range

-40 to 100 ºC

Fluid Temperature Range

-20 to 60 ºC

Operating Pressure [Min]

0 bar

Operating Pressure [Max]

400 bar

Protection Class According to DIN EN 605293

IP 69

Torque Value

20 N·m15 lb·ft

DC Power Supply Voltage

12 to 28 V

Division

ELECTRONICS

Product Group Family

PRESSURE TRANSDUCERS

Product

PRESSURE TRANSDUCERS

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
Subject to technical modifications.