Like most of our pressure transmitter series the HPT 1400 is based on a robust and long-life thin-film sensor.

All of the parts in contact with the fluid (sensor and pressure port) are made of stainless steel and are welded together. This means that that there are no seals inside of the sensor. The risk of leakage has been eliminated.

The pressure transmitters are available in various pressure ranges from 0 .. 16 bar to 0 .. 600 bar.

For integration into modern controls, standard analogue output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V. Ratiometric output signals are available as well.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A CE Mark: EN 61000-6-1 / -2 / -3 / -4

Model Code Description

N/A HPT 146K-G-4000-000(PSI)

Mechanical Connection Type

N/A SAE 4, Male (7/16-20 UNF 2A)

Housing Material

N/A Stainless Steel

Burst Pressure

N/A 29000 psi

Mechanical Connection Size

N/A SAE-4, Male

Output Signal

N/A 1 to 5 V

Electrical Connection

N/A Deutsch DT04-3P

Power Supply

N/A 8 to 36 V

Output Maximum Accuracy to DIN 16086 At Maximum Setting (Full Scale)

N/A ≤ ± 0.5 %

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 1.0 %

Output Typical Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.25 %

Output Maximum Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.5 %

Output Typical Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.015 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.025 %/°C

Output Typical Temperature Compensation Over Range (Full Scale)

N/A ≤ ± 0.015 %/°C

Output Maximum Temperature Compensation Over Range (Full Scale)

N/A ≤ ± 0.025 %/°C

Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale)

N/A ≤ ± 0.3 %

Seal Material

N/A FKM

Output Maximum Hysteresis (Full Scale)

N/A ≤ ± 0.4 %

Output Repeatability (Full Scale)

N/A ≤ ± 0.1 %

Output Rise Time

N/A ≤ 1 ms

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.3 %

CUL®US Mark

N/A Certificate no. E332387

Note for CUL®US Mark

N/A 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 25 g

Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms

N/A ≤ 100 g

Pin Connection 1

N/A +UB

Pin Connection 2

N/A Signal

Pin Connection 3

N/A 0 Voltage

Current Consumption

N/A ≤ 25 mA

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

N/A > 10 Million Cycles

E13 Mark

N/A E13*10R05/01*14856*00

E13*10R05/01*14853*00 (ratiometric)

Overload Pressure

N/A 11600 psi

Input Measuring Pressure Range

N/A 0 to 4000 psi

Operating Temperature [Min]

N/A -40 ºC

Operating Temperature [Max]

N/A 100 ºC

Compensated Temperature Range

N/A -25 to 85 ºC

Storage Temperature Range

N/A -40 to 100 ºC

Medium Temperature Range

N/A -40 to 125 ºC

Degree of Protection

N/A According to DIN EN 60529 - IP 67, IP 69, IP 6K9K (Depending on Electrical Connection)

Torque Value

N/A 20 N·m

Weight

N/A 0.10 lb

Additional Information

N/A For the electrical connection, various integrated connections as well as various cable solutions are available.

A basic accuracy of ≤ ± 0.5% FS typical for HPT 1400, combined with a small temperature drift, open up a wide range of applications for the HPT 1400.

Note

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.