Type |
N/A Safety and Shut-Off Block |
Model Code Description |
N/A SAF20E16Y2-T400C S63 |
Model |
N/A Solenoid Operated and Manual Discharge |
Threaded Connection Type (P,T,M1 Ports) |
N/A SAE (ANSI B 1.1) (Standard) |
Seal Material |
N/A Fluoroelastomer (FPM) |
Approximate Weight |
N/A 7.2 kg15.8 lb |
Size of Main Shut-Off Valve |
N/A DN 20 |
Block Material |
N/A Carbon Steel |
Fluids |
N/A Mineral Oil, Hydraulic Oil, Water Glycol, Non-flammable Fluids (Other Fluids Upon Request) |
Operating Temperature [Min] |
N/A -15 ºC5 ºF |
Operating Temperature [Max] |
N/A 80 ºC180 ºF |
Maximum Working Pressure |
N/A Up to 400 barUp to 5800 psi |
Valve Type |
N/A Solenoid |
Pressure Port Size |
N/A 1-1/16 in. - 12 UN |
Tank Port Size |
N/A 3/4 in. - 16 UNF |
Accumulator Port Size |
N/A S63 Adapter to 1-7/8 in.-12 UN (-24) |
Maintenance Port Size |
N/A 7/16 in. - 20 UNF |
Accumulator Type-Size |
N/A SB330/600 - Size 10 to 54 |
2-Way Solenoid Operated Bleed Valve Operating Function |
N/A Normally Open (Standard) (WSM06020Y) |
S Adapter Size (For S Port, Accumulator Connection) |
N/A 1 7/8 in. - 12 UN (-24) |
2-Way Solenoid Operated Bleed Valve Voltage |
N/A 110 V |
2-Way Solenoid Operated Bleed Valve Current |
N/A 0.2 A |
2-Way Solenoid Operated Bleed Valve Frequency |
N/A 60 Hz |
Relief Valve Pressure [Max] (HYDAC DB12) |
N/A 400 bar |
Pressure Relief Valve (HYDAC DB12) |
N/A Factory set and wire sealed, certified Safety Relief Valve, non-adjustable |
Voltage Type |
N/A AC |
BUn |
N/A EA |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A SAFETY AND SHUT-OFF BLOCKS |
Product |
N/A ACCUMULATORS ACCESSORIES |
S Adapter Dimension A |
N/A 54 mm |
S Adapter Dimension B |
N/A 66 mm |
S Adapter Dimension C |
N/A 57 mm |
S Adapter Dimension D |
N/A 23 mm |
S Adapter Dimension E |
N/A 19 mm |
S Adapter Dimension F |
N/A 15 mm |
O-Ring (1) |
N/A 15 x 2.5 mm |
O-Ring (2) |
N/A 6 x 2 mm |
O-Ring (3) |
N/A 34 x 2.5 mm |
O-Ring (4) |
N/A 18 x 2 mm |
O-Ring (5) |
N/A 29.7 x 2.8 mm |
Usit-Ring |
N/A 18.3 x 21.5 x 1 mm |
Backup Ring (1) |
N/A 23.47 x 2.62 mm |
Plug (1) |
N/A 3/4 in.-16 UNF |
|
N/A
|
|
N/A The Safety and Shut-off Block consists of a valve block, a built-in pressure relief valve, a main shut-off valve, and a manually operated bleed valve. In addition, an optional solenoid operated bleed valve allows automatic pressure relief of the accumulator or user unit and therefore relief of the hydraulic system in an emergency or during shut-down. The necessary return line connection is provided in addition to the gauge connection. |
|
N/A
Model with manually operated bleed valve |
|
N/A
3154716 (FPM) |
|
N/A
3055295 - New WSM - 2-Way Solenoid Operated Bleed Valve (without coil) |