A screw-in cartridge, solenoid operated, 2 way, 2 position, normally open, direct acting, spool type, intended for use as a bi-directional flow blocking valve.
Unit of Measure

Specifications

Type

Screw-In Cartridge Solenoid Operated Valve

Style

Spool Type

Model Code Description

WK08V-01M-C-N-12DG

Flow Direction

2-Way, 2 Position, Normally Open

Action Type

Direct Acting

Operating Pressure

350 bar5000 psi

Nominal Flow

Up to 5 gpmUp to 19 L/min

Internal Leakage

5.5 cu in/min. at 3000 psi and 158 SUS (90 cc/min at 210 bar and 34 cSt)

Minimum Fluid Operating Temperature

-4 ºF-20 ºC

Maximum Fluid Operating Temperature

248 ºF120 ºC

Ambient Temperature [Min]

-4 ºF-20 ºC

Ambient Temperature [Max]

140 ºF60 ºC

Continuous Coil Duty Rating of Nominal Voltage

85 to 115 %

Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC)

1.5 A

Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC)

0.8 A

Pull-In Voltage [Min] at 68 ºF (20 ºC) of Nominal at 5000 psi (350 bar)

85 %

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (Per ISO 4406), Use with Filter Rated ß10 ≥ 200

Installation

No Orientation Restrictions

Cavity

FC08-2

Cavity Tools (Rougher)

02580090

Cavity Tools (Finisher)

02580091

Cartridge Weight

0.38 lb0.17 kg

Coil Weight

0.42 lb0.19 kg

Cartridge Material

Steel

Work Surface

Hardened

Exposed Surface

Zinc Plated

O-Ring

Buna-N or Viton®

Back-Up Ring

PTFE

Coil Material

Class N

Wire

High Temperature Magnet

Shell

Steel

Encapsulation

Polyamide

Seals

Buna-N

Seal Kit

FS082-N - P/N: 03033920

Override Option

Push Type Manual Override

Ports

Cartridge Only

Coil Voltage

12 V

Coil Voltage Type

DC

Coil Connector

EN 175301-803-A

Coil Model

40-1836

BUn

EA

Operation

N/A When de-energized the WK08V allows bi-directional flow. When energized the spool shifts and blocks flow in both directions.

Operation of Manual Override Option: To override, push and hold the override button. The override is not detented. The manual override option is intended for emergency use, not for continuous duty operation.

Features

N/A Push type manual override button, protected by rubber cap

Note

N/A All measurements are subject to technical modifications.