A screw-in cartridge, solenoid operated, 3 way, 2 position, direct acting, spool type valve.
Unit of Measure

Specifications

Type

N/A Screw-In Cartridge Solenoid Operated Valve

Model Code Description

N/A WK06C-01M-C-N-105DG

Style

N/A Spool Type

Action Type

N/A Direct Acting

Flow Direction

N/A 3-Way, 2 Position

Operating Pressure

N/A 350 bar5000 psi

Nominal Flow

N/A Up to 4 gpmUp to 15 L/min

Internal Leakage

N/A 5.5 cu in/min. at 3000 psi and 135 SUS (90 cc/min at 207 bar and 28 cSt)

Minimum Fluid Operating Temperature

N/A -20 ºF-29 ºC

Maximum Fluid Operating Temperature

N/A 248 ºF120 ºC

Ambient Temperature [Min]

N/A -20 ºF-29 ºC

Ambient Temperature [Max]

N/A 140 ºF60 ºC

Continuous Coil Duty Rating of Nominal Voltage

N/A 85 to 115 %

Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC)

N/A 984 mA

Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC)

N/A 492 mA

Pull-In Current to Operate Valve [Min] (Nominal Amperage)

N/A 70 %

On Typical Response Time (Varies with Pressure and Flow)

N/A 30 to 60 ms

Off Typical Response Time (Varies with Pressure and Flow)

N/A 20 to 40 ms

Fluid Compatibility

N/A Mineral-Based or Synthetics with Lubricating Properties

Viscosity

N/A 7.4 to 420 cSt50 to 2000 SUS

Filtration

N/A 21/19/16 or Cleaner (per ISO 4406)

Installation

N/A No Orientation Restrictions

Cavity

N/A FC06-3

Cavity Tools (Rougher)

N/A 02582050

Cavity Tools (Finisher)

N/A 02582051

Cartridge Weight

N/A 3.1 oz85 g

Coil Weight

N/A 3.1 oz88 g

Cartridge Material

N/A Steel

Work Surface

N/A Hardened

Exposed Surface

N/A Zinc Plated

O-Ring Material

N/A Buna-N or Viton®

Back-Up Ring Material

N/A Solid Thermoplastic Polyester

Coil Material

N/A Class N

Wire

N/A 200 ºC High Temperature Magnet

Shell

N/A Steel

Encapsulation

N/A Polyester

Seals

N/A Buna-N

Seal Kit

N/A FS063-N - P/N: 02610186

Override Option

N/A Push Type Manual Override

Ports

N/A Cartridge Only

Coil Voltage

N/A 105 V

Coil Voltage Type

N/A AC

Coil Connector

N/A EN 175301-803-B (IP65 Rated)

Coil Model

N/A 32-1329

Mating Plug

N/A EN 175301-803-B without Diode Bridge

Mating Plug Part Number

N/A 02600570

BUn

N/A EA

Division

N/A HYDRAULIC DIVISION

Product Group Family

N/A SOLENOID CARTRIDGE VALVES-SPOOL STYLE

Product

N/A SOLENOID VALVES

Operation

N/A When de-energized the WK06C allows flow from port 2 to port 1 bi-directionally, while blocking flow at port 3. When energized the spool shifts and opens flow from port 2 to port 3 bi-directionally, while blocking flow at port 1.

Note

N/A All measurements are subject to technical modifications.

Mating Plugs sold separately.