A screw-in cartridge, solenoid operated, 4 way, 2 position, direct acting, spool type valve.
Unit of Measure

Specifications

Type

Screw-In Cartridge Solenoid Operated Valve

Style

Spool Type

Model Code Description

WK08X-01-C-N-12DN

Flow Direction

4-Way, 2 Position

Action Type

Direct Acting

Operating Pressure

350 bar5000 psi

Nominal Flow at 3600 psi

4.5 gpm

Nominal Flow at 250 bar

17 L/min

Internal Leakage

6.0 cu in/min. at 3000 psi and 135 SUS (100 cc/min at 207 bar and 38 cSt)

Minimum Fluid Operating Temperature

-4 ºF-20 ºC

Maximum Fluid Operating Temperature

248 ºF120 ºC

Ambient Temperature [Min]

-4 ºF-20 ºC

Ambient Temperature [Max]

140 ºF60 ºC

Continuous Coil Duty Rating of Nominal Voltage

85 to 115 %

Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC)

1.5 A

Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC)

0.8 A

Pull-In Voltage [Min] at 68 ºF (20 ºC) of Nominal at 5000 psi (350 bar)

85 %

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (per ISO 4406)

Installation

No Orientation Restrictions

Cavity

FC08-4

Cavity Tools (Rougher)

02580088

Cavity Tools (Finisher)

02580089

Cartridge Weight

0.42 lb0.19 kg

Coil Weight

0.42 lb0.19 kg

Cartridge Material

Steel

Work Surface

Hardened

Exposed Surface

Zinc Plated

O-Ring

Buna-N or Viton®

Back-Up Ring

PTFE

Coil Material

Class N

Wire

High Temperature Magnet

Shell

Steel

Encapsulation

Polyamide

Seals

Buna-N

Seal Kit

FS084-N - P/N: 03071272

Override Option

No Manual Override

Ports

Cartridge Only

Coil Voltage

12 V

Coil Voltage Type

DC

Coil Connector

Deutsch™ DT04-2P, Molded, Axial (IP69K Rated)

Coil Model

40-1836

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

SOLENOID CARTRIDGE VALVES-SPOOL STYLE

Product

SOLENOID VALVES

Operation

N/A When de-energized the WK06Y allows flow from port 2 to port 1 bi-directionally and port 3 to port 4 bi-directionally. When energized the spool shifts and opens flow from port 2 to port 3 bi-directionally and from port 4 to port 1.

Features

N/A Screw type manual override

Note

N/A All measurements are subject to technical modifications.

Coils with internal diode are available.