A screw-in cartridge, solenoid operated, 4 way, 2 position, direct acting, spool type valve.
Unit of Measure

Specifications

Type

N/A Screw-In Cartridge Solenoid Operated Valve

Style

N/A Spool Type

Model Code Description

N/A WK06Y-01-C-E-0

Flow Direction

N/A 4-Way, 2 Position

Action Type

N/A Direct Acting

Operating Pressure

N/A 350 bar5000 psi

Tank (Port 1) Nominal Pressure [Max]

N/A 207 bar3000 psi

Nominal Flow

N/A Up to 2 gpmUp to 7.6 L/min

Nominal Pressure

N/A Up to 350 barUp to 5000 psi

Internal Leakage

N/A 6.0 cu in/min. at 3000 psi and 135 SUS (100 cc/min at 207 bar and 38 cSt)

Minimum Fluid Operating Temperature

N/A -20 ºF-29 ºC

Maximum Fluid Operating Temperature

N/A 248 ºF120 ºC

Ambient Temperature [Min]

N/A -20 ºF-29 ºC

Ambient Temperature [Max]

N/A 140 ºF60 ºC

Continuous Coil Duty Rating of Nominal Voltage

N/A 85 to 115 %

Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC)

N/A 984 mA

Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC)

N/A 492 mA

Pull-In Current to Operate Valve [Min] (Nominal Amperage)

N/A 70 %

On Typical Response Time (Varies with Pressure and Flow)

N/A 30 to 60 ms

Off Typical Response Time (Varies with Pressure and Flow)

N/A 20 to 40 ms

Fluid Compatibility

N/A Mineral-Based or Synthetics with Lubricating Properties

Viscosity

N/A 7.4 to 420 cSt50 to 2000 SUS

Filtration

N/A 21/19/16 or Cleaner (per ISO 4406)

Installation

N/A No Orientation Restrictions

Cavity

N/A FC06-4

Cavity Tools (Rougher)

N/A 02582057

Cavity Tools (Finisher)

N/A 02582058

Cartridge Weight

N/A 3.6 oz102 g

Coil Weight

N/A 3.1 oz88 g

Cartridge Material

N/A Steel

Work Surface

N/A Hardened

Exposed Surface

N/A Zinc Plated

O-Ring

N/A Buna-N or Viton®

Back-Up Ring

N/A Solid Thermoplastic Polyester

Coil Material

N/A Class N

Wire

N/A 200 ºC High Temperature Magnet

Shell

N/A Steel

Encapsulation

N/A Polyester

Override Option

N/A No Manual Override

Ports

N/A Cartridge Only

Coil Voltage Type

N/A Without Coil

BUn

N/A EA

Operation

N/A When de-energized the WK06Y allows flow from port 2 to port 1 bi-directionally and port 3 to port 4 bi-directionally. When energized the spool shifts and opens flow from port 2 to port 3 bi-directionally and from port 4 to port 1.

Note

N/A All measurements are subject to technical modifications.