A screw-in cartridge, solenoid operated, 4 way, 3 position, direct acting, spool type valve.
Unit of Measure

Specifications

Type

Screw-In Cartridge Solenoid Operated Valve

Model Code Description

WK10J-01-AS8-N-24DS

Style

Spool Type

Flow Direction

4-Way, 3 Position

Action Type

Direct Acting

Operating Pressure

350 bar5000 psi

Internal Leakage

11.6 cu in/min. at 3000 psi and 158 SUS (190 cc/min at 250 bar and 34 cSt)

Minimum Fluid Operating Temperature

-4 ºF-20 ºC

Maximum Fluid Operating Temperature

248 ºF120 ºC

Ambient Temperature [Min]

-4 ºF-20 ºC

Ambient Temperature [Max]

140 ºF60 ºC

Continuous Coil Duty Rating of Nominal Voltage

85 to 115 %

Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC)

1.5 A

Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC)

0.8 A

Pull-In Current [Min] of Nominal at 5000 psi (350 bar)

90 %

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (per ISO 4406)

Installation

No Orientation Restrictions

Cavity

FC10-4

Cavity Tools (Rougher)

02580248

Cavity Tools (Finisher)

02580249

Cartridge Weight

0.64 lb0.29 kg

Coil Weight

2 x 0.42 lb2 x 0.19 kg

Cartridge Material

Steel

Work Surface

Hardened

Exposed Surface

Zinc Plated

O-Ring Material

Buna-N or Viton®

Back-Up Ring Material

PTFE

Coil Material

Class N

Wire

High Temperature Magnet

Shell

Steel

Encapsulation

Polyamide

Seals

Buna-N

Seal Kit

FS104-N - P/N: 03051912

Override Option

No Manual Override

Ports

SAE-8

Body

Aluminum

Coil Voltage

24 V

Coil Voltage Type

DC

Coil Connector

Dual Spade (SAEJ858a)

Coil Model

40-1836, 2 per Assembly

Nominal Flow at 3000 psi

6 gpm

Nominal Flow at 210 bar

23 L/min

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

SOLENOID CARTRIDGE VALVES-SPOOL STYLE

Product

SOLENOID VALVES

Operation

N/A When de-energized the WK06J allows flow from cylinder ports 2 and 4 to port 1, port 3 is blocked. When coil S1 is energized the spool shifts and allows flow from port 2 to port 1 and from port 3 to port 4. When coil S2 is energized the spool shifts and allows flow from port 4 to port 1 and from port 3 to port 2.

Features

N/A Push/pull type manual override button, detented manual override option

Note

N/A All measurements are subject to technical modifications.

Coils with internal diode are available.