A screw-in cartridge, solenoid operated, 4 way, 3 position, direct acting, spool type valve.
Unit of Measure

Specifications

Type

Screw-In Cartridge Solenoid Operated Valve

Model Code Description

WK08E-01-C-N-12DL

Style

Spool Type

Flow Direction

4-Way, 3 Position

Action Type

Direct Acting

Operating Pressure

350 bar5000 psi

Nominal Flow

Up to 19 L/min

Internal Leakage

11.6 cu in/min. at 3000 psi and 158 SUS (190 cc/min at 250 bar and 34 cSt)

Minimum Fluid Operating Temperature

-20 ºF-29 ºC

Maximum Fluid Operating Temperature

248 ºF120 ºC

Ambient Temperature [Min]

-20 ºF-29 ºC

Ambient Temperature [Max]

140 ºF60 ºC

Continuous Coil Duty Rating of Nominal Voltage

85 to 115 %

Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC)

1.5 A

Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC)

0.8 A

Pull-In Current to Operate Valve [Min] (Nominal Amperage)

75 %

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (per ISO 4406)

Installation

No Orientation Restrictions

Cavity

FC08-4

Cavity Tools (Rougher)

02580088

Cavity Tools (Finisher)

02580089

Cartridge Weight

0.6 lb0.27 kg

Coil Weight

2 x 0.42 lb2 x 0.19 kg

Cartridge Material

Steel

Work Surface

Hardened

Exposed Surface

Zinc Plated

O-Ring Material

Buna-N or Viton®

Back-Up Ring Material

Solid Thermoplastic Polyester

Coil Material

Class N

Wire

High Temperature Magnet

Shell

Steel

Encapsulation

Polyamide

Seals

Buna-N

Seal Kit

FS084-N - P/N: 03071272

Override Option

No Manual Override

Ports

Cartridge Only

Coil Voltage

12 V

Coil Voltage Type

DC

Coil Connector

Leadwires (2) - 18 in. Long (46 cm)

Coil Model

40-1836, 2 per Assembly

Nominal Flow at 3000 psi

5 gpm

Nominal Flow at 210 bar

20 L/min

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

SOLENOID CARTRIDGE VALVES-SPOOL STYLE

Product

SOLENOID VALVES

Operation

N/A When de-energized the WK06J allows flow from cylinder ports 2 and 4 to port 1, port 3 is blocked. When coil S1 is energized the spool shifts and allows flow from port 2 to port 1 and from port 3 to port 4. When coil S2 is energized the spool shifts and allows flow from port 4 to port 1 and from port 3 to port 2.

Features

N/A

  • Push/pull type manual override button, detented manual override option.
  • High flow capacity

Note

N/A All measurements are subject to technical modifications.

Coils with internal diode are available.