U-bolt clamps are a simple solution for securing pipes and other cylindrical objects. The clamps consist of a threaded "U" and a contoured saddle.
Unit of Measure

Specifications

Type

U-Bolt Clamps

Model Code Description

HRRBS 14 L 273 PP ST ZN BAG-N-MARK

Metal Component Material

Threaded "U" - Zinc-Plated Carbon Steel

Material Finish

Zinc Plated

Series

HRRBS

Clamp Size

10.75 in273 mm

Clamp Material

Polypropylene

BUn

EA

Dimensions

Dimension D1

M20

Dimension B

3.94 in100 mm

Dimension E1

11.89 in302 mm

Pipe Size

10 in254 mm

Dimension L2

14.57 in370 mm

Dimension B1

1.97 in50 mm

Dimension H1

13.15 in334 mm

Diameter A

11.1 in282 mm

Features

N/A

  • Metric Threads
  • Easy installation