Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.

Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Unit of Measure

Specifications

Type

Cushion Clamp

Model Code Description

CUSH 3/8T

Application

Tube

Series

CUSH

Materials

Carbon Steel

Finish

Electro-Dichromate

Cushion Material

Thermoplastic Elastomer

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Tube O.D.

3/8 in

Diameter A

0.37 in

Dimension B

0.82 in

Dimension C

1.13 in

Mounting Rail

N/A

  • Part Number: 02073325
  • Model Code: Cush Rail 1" x 4' Galvanized
  • Material: Low gauge carbon steel
  • Finish: Galvanized
  • Length: 4'

Features

N/A

  • Distortion free clamping
  • Shock and vibration reduction
  • Elimination of rotation
  • Retrofit without disassembly
  • Easy installation
  • Control squeeze shoulder bolt prevents over tightening of the clamp assembly, preventing the possibility of crushing the tube.
  • Fits standard 1-5/8” wide mounting rail

Note

N/A Dimensions are for general information only, all critical dimensions should beverified by requesting a certified print.