Kidney loop system dual 18" filter housings (10 and 3 micron element) Buna Seals 115 VAC 7 GPM flow rate
Unit of Measure

Specifications

Type

Offline Filtration System

Seal Material

Buna

Medium

Mineral Oil Based Hydraulic Fluids

Weight

63.05 kg139 lb

Mounting Type

Offline

Operating Temperature [Min]

-4 ºC25 ºF

Operating Temperature [Max]

66 ºC150 ºF

Configuration

Female 1 in. NPT Suction/Female SAE 16 Return

Head Material

Aluminum

Flow

7 gpm26 L/min

Cracking Pressure

2 bar30 psi

Designation

Double

Operating Pressure [Max]

1 bar14.5 psi

Cap Material

Aluminum

Indication Type

D5 Visual

Bowl Material

Steel

Material

BetaMicron®

Max Viscosity

1000 SUS

Schedule

C

End Type

Female 1 in. NPT Suction/Female SAE 16 Return

Division

FILTER SYSTEMS

Product Group Family

STATIONARY OFFLINE FILTRATION

Product

OFF-LINE FILTERS

Dimensions

Width

12 in304.8 mm

Diameter

21.5 in546.1 mm

Height

24.4 in620 mm

Application

Application

Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration