Air operated kidney loop system dual staged 27" filter housings (BN10 and BN05 Elements) Buna 14 GPM flow rate for fluids <1000SUS
Unit of Measure

Specifications

Type

N/A Offline Filtration System

Seal Material

N/A Buna

Medium

N/A Mineral Oil Based Hydraulic Fluids

Weight

N/A 54.43 kg120 lb

Size

N/A BN

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A -4 ºC25 ºF

Operating Temperature [Max]

N/A 66 ºC150 ºF

Configuration

N/A 1 Suction/1 Return

Flow

N/A 7 gpm26 L/min

Cracking Pressure

N/A 2 bar30 psi

Filter Rating

N/A 5 µm

Designation

N/A Steel

Operating Pressure [Max]

N/A 0.5 bar7 psi

Cap Material

N/A Aluminum

Indication Type

N/A Visual D5

Bowl Material

N/A Steel

Material

N/A BetaMicron®

Max Viscosity

N/A 1000 SUS

End Type

N/A O-Ring Boss (ORB)

End Size

N/A 16

Division

N/A FILTER SYSTEMS

Product Group Family

N/A STATIONARY OFFLINE FILTRATION

Product

N/A OFF-LINE FILTERS

Dimensions

Width

N/A 13 in330 mm

Height

N/A 24.4 in620 mm