For use with HTMS Hose Barb and SAE Strainers. Materials are low carbon steel suitable for all welding techniques.
Unit of Measure

Specifications

Type

N/A Tank Weld Flange

Model Code Description

N/A HTMS TWF- 6

Connection Type

N/A SAE

Port Size

N/A 9/16 in. - 18

Material

N/A Low Carbon Steel

Connection Size

N/A SAE 6

Use With

N/A HTMS Hose Barb, SAE Strainers

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A STRAINERS

Product

N/A STRAINERS

Dimensions

Diameter A

N/A 1.5 in

Diameter B

N/A 0.93 in

Dimension C

N/A 0.56 in

Dimension D

N/A 0.31 in

Diameter E

N/A 1.00 in

Install Length

N/A 0.31 in8 mm

Note

N/A Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.