Unit of Measure

Specifications

Type

N/A Air Element

Material

N/A Betamicron/Aquamicron

Mounting Type

N/A Canister

Cap Material

N/A Polyamide

Indication Type

N/A No Clogging Indicator

Connection Gender

N/A Female

Model Code Description

N/A 2.852519 L 03 BN4

BUn

N/A EA

Series

N/A Suction Filter Elements

Options

N/A Without Bypass-Valve

Operating Temperature [Min]

N/A 0 ºC32 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

End Type

N/A NPT

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-PARTICULATE

Product

N/A BREATHERS