Type |
N/A Ball Valve |
Nominal Size |
N/A 0180 |
Housing Material |
N/A Stainless Steel |
Mounting Type |
N/A Canister |
Cap Material |
N/A Polyamide |
Clogging Indicator |
N/A No Clogging Indicator |
Connection Gender |
N/A Female |
Model Code Description |
N/A HANDLE KIT OFS SS SW17 18X |
BUn |
N/A EA |
Series |
N/A Suction Filter Elements |
Options |
N/A Without Bypass-Valve |
Temperature at Full Pressure [Min] |
N/A -10 ºC14 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Nominal Flow |
N/A 92.5 gpm350 L/min |
Mesh Size |
N/A 125 µm |
Dimension B |
N/A 12.24 in |
Diameter A |
N/A 3.41 in |
Dimension D HEX |
N/A 2.71 in |
End Type |
N/A NPT |
Thread C Size |
N/A G 2 |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BALL VALVES-HIGH PRESSURE (?3000 PSI) |
Product |
N/A BALL VALVES |