The HTT 8000 series of temperature transmitters was specifically developed for OEM applications e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics.

All parts in contact with the medium are in stainless steel, and are welded together.

For integration into modern controls, standard analog output signals are available, e.g. 4 to 20 mA, 0 to 5 V, 1 to 6 V or 0 to 10 V. Ratiometric output signals are also available.

For the electricalmore
Unit of Measure

Specifications

Industry Standards/Certifications

CE Mark EN 61000-6-1/2/3/4

Model Code Description

HTT 8276-A-0025-035

Weight

0.320 lb

Connection Size

SAE-6, Male (9/16-18 UNF 2A)

Output Signal

4 to 20 mA

Electrical Connection

M12, 4 Pole

Power Supply

8 to 30 V DC

CUL®US Mark

Certificate No.: E318391

Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications

Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950

Pin Connection 1

Signal +

Pin Connection 2

Not Used

Pin Connection 3

Signal -

Pin Connection 4

Not Used

Operating Temperature [Min]

-40 ºF

Operating Temperature [Max]

185 ºF

Storage Temperature Range

-40 to 212 ºF

Fluid Temperature Range

-40 to 257 ºF

Sensing Temperature [Min]

-40 ºC-40 ºF

Sensing Temperature [Max]

125 ºC257 ºF

Degree of Protection

IP 67

Input Pressure Resistance

8700 psi

Output Temperature Drift at Environment (Full Scale (FS)/ºF)

≤ ± 0.012

Input Torque Value

15 lb·ft20 N·m

Rise Time to DIN EN 60751

t50: ~ 4 s

t90: ~ 8 s

Residual Ripple of Supply Voltage

≤ 5 %

Current Consumption

≤ 25 mA

Output Accuracy at Room Temperature Full Scale (FS) Type

≤ ± 1.0 %

Maximum Full Scale (FS) Output Accuracy at Room Temperature

≤ ± 2.0 %

Input Measuring Principle

Silicon Semiconductor Device

Input Probe Diameter

6.7 mm

Input Probe Length

25.4 mm

Division

ELECTRONICS

Product Group Family

TEMPERATURE TRANSDUCERS

Product

TEMPERATURE SENSORS

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.