Fluid Compatibility |
N/A Suitable for Petroleum-Based Fluids and Gaseous Media |
Body Material |
N/A Carbon Steel |
Body Finish |
N/A Zinc Plated |
Cap Material |
N/A Metal |
Cap Finish |
N/A Zinc-Plated |
Type |
N/A Standpipe Adapter |
Style |
N/A 37º JIC Fitting |
Model Code Description |
N/A TEST 37DEG 1620 (7/16-20 UNF) |
Series |
N/A 1620 |
Thread G Size |
N/A 7/16-20 |
Thread G Type |
N/A UNF |
Pmax |
N/A 630 bar9000 psi |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A TEST POINTS |
Product |
N/A TEST POINTS |
N/A
|