| Items |
2110642 HS Series Regular Duty Clamp List Price QUOTE
|
237401 HSS Series Heavy Duty Clamp List Price QUOTE
|
235224 HSS Series Heavy Duty Clamp List Price QUOTE
|
362712 HSS Series Heavy Duty Clamp List Price QUOTE
|
237389 HSS Series Heavy Duty Clamp List Price QUOTE
|
|||||
| Description |
N/A
HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator. HS Series 185 mm Mounting Width Regular Duty Clamp |
N/A
HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator. HSS Series 268 mm Mounting Width Heavy Duty Clamp |
N/A
HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator. HSS Series 270 mm Mounting Width Heavy Duty Clamp |
N/A
HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator. HSS Series 268 mm Mounting Width Heavy Duty Clamp |
N/A
HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator. HSS Series 332 mm Mounting Width Heavy Duty Clamp |
|||||
| Type | N/A Regular Duty Clamp | N/A Heavy Duty Clamp | N/A Heavy Duty Clamp | N/A Heavy Duty Clamp | N/A Heavy Duty Clamp | |||||
| Model Code Description | N/A HS 167 | N/A HSS 219 | N/A HSS 222/229 | N/A HSS 242 | N/A HSS 310 | |||||
| Series | N/A HS | N/A HSS | N/A HSS | N/A HSS | N/A HSS | |||||
| Weight | N/A 0.9 kg2.0 lb | N/A 1.7 kg3.8 lb | N/A 1.7 kg3.8 lb | N/A 1.7 kg3.8 lb | N/A 2.1 kg4.6 lb | |||||
| Dimension A | N/A 185 mm7.28 in | N/A 268 mm10.55 in | N/A 270 mm10.63 in | N/A 268 mm10.55 in | N/A 332 mm13.07 in | |||||
| Dimension B | N/A 153 mm6.02 in | N/A 216 mm8.50 in | N/A 216 mm8.50 in | N/A 216 mm8.50 in | N/A 280 mm11.02 in | |||||
| Dimension C (Ref) | N/A 211 mm8.31 in | N/A 240 mm9.45 in | N/A 244 mm9.61 in | N/A 265 mm10.43 in | N/A 333 mm13.11 in | |||||
| Dimension D | N/A 167 mm6.57 in | N/A 219 mm8.62 in | N/A 226 mm8.9 in | N/A 242 mm9.53 in | N/A 310 mm12.2 in | |||||
| Dimension D (Range) | N/A 164 to 170 mm6.46 to 6.69 in | N/A 216 to 222 mm8.50 to 8.74 in | N/A 220 to 231 mm8.66 to 9.10 in | N/A 231 to 242 mm9.10 to 9.53 in | N/A 307 to 313 mm12.09 to 12.32 in | |||||
| Dimension E | N/A | N/A 40 mm1.6 in | N/A 40 mm1.6 in | N/A 40 mm1.6 in | N/A 40 mm1.6 in | |||||
| Dimension H | N/A 92.5 mm3.64 in | N/A 123 mm4.84 in | N/A 123 mm4.84 in | N/A 136 mm5.35 in | N/A 170 mm6.69 in | |||||
| Dimension K | N/A | N/A 285 mm11.22 in | N/A 295 mm11.61 in | N/A 305 mm12.01 in | N/A 380 mm14.96 in | |||||
| Diameter L | N/A 9 mm0.35 in | N/A 15 mm0.59 in | N/A 15 mm0.59 in | N/A 15 mm0.59 in | N/A 15 mm0.59 in | |||||
| Dimension Z | N/A 30 mm1.18 in | N/A 40 mm1.57 in | N/A 40 mm1.57 in | N/A 40 mm1.57 in | N/A 40 mm1.57 in | |||||
| BUn | N/A EA | |||||||||
| Function |
N/A
Mounting components are used primarily for the following:
|
|||||||||
| Construction |
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. The HyRac and regular duty have a one piece construction with center adjustment. All mounting components can be easily bolted to your system. |
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. The heavy duty clamps have a two piece construction. This allows for easy installation and removal while improving the strength to weight ratio. All mounting components can be easily bolted to your system. |
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. The heavy duty clamps have a two piece construction. This allows for easy installation and removal while improving the strength to weight ratio. All mounting components can be easily bolted to your system. |
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. The heavy duty clamps have a two piece construction. This allows for easy installation and removal while improving the strength to weight ratio. All mounting components can be easily bolted to your system. |
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. The heavy duty clamps have a two piece construction. This allows for easy installation and removal while improving the strength to weight ratio. All mounting components can be easily bolted to your system. |
|||||
| Core Products | N/A | |||||||||
| Division | N/A ACCUMULATORS | |||||||||
| Product Group Family | N/A ACCESSORIES-ACCUMULATORS | |||||||||
| Product | N/A ACCUMULATORS ACCESSORIES | |||||||||
|
|
||||||||||