| Items |
3627480 HyRac Stainless Steel Clamp List Price QUOTE
|
3627481 HyRac Stainless Steel Clamp List Price QUOTE
|
3627484 HyRac Stainless Steel Clamp List Price QUOTE
|
3627515 HyRac Stainless Steel Clamp List Price QUOTE
|
3627516 HyRac Stainless Steel Clamp List Price QUOTE
|
|||||
| Description |
N/A
HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator. HyRac Series 156 mm Mounting Width HyRac Clamp |
|||||||||
| Type | N/A HyRac Clamp | |||||||||
| Model Code Description | N/A HyRac 100-105 ST W/ P/N | N/A HyRac 106-114 ST W/ P/N | N/A HyRac 110-118 ST W/ P/N | N/A HyRac 121-129 ST W/ P/N | N/A HyRac 133-142 ST W/ P/N | |||||
| Series | N/A HyRac | |||||||||
| Weight | N/A 0.40 kg0.88 lb | N/A 0.41 kg0.9 lb | N/A 0.42 kg0.93 lb | N/A 0.43 kg0.95 lb | N/A 0.44 kg0.97 lb | |||||
| Dimension A | N/A 156 mm6.14 in | |||||||||
| Dimension B | N/A 100 mm3.94 in | N/A 100 mm3.94 in | N/A 100 mm3.94 in | N/A 100 mm3.91 in | N/A 100 mm3.91 in | |||||
| Dimension C | N/A 135 mm5.31 in | N/A 143 mm5.63 in | N/A 156 mm6.14 in | N/A 165 mm6.5 in | N/A 174 mm6.85 in | |||||
| Dimension D (Range) | N/A 100 to 105 mm3.9 to 4.1 in | N/A 106 to 114 mm4.2 to 4.5 in | N/A 110 to 118 mm4.3 to 4.6 in | N/A 121 to 129 mm4.8 to 5.1 in | N/A 133 to 142 mm5.2 to 5.6 in | |||||
| Dimension E | N/A 60 mm2.4 in | |||||||||
| Dimension H | N/A 59 to 62 mm2.3 to 2.4 in | N/A 62.5 to 66 mm2.5 to 2.6 in | N/A 72.5 to 77 mm2.8 to 3 in | N/A 75.5 to 80 mm3 to 3.1 in | N/A 76.5 to 82 mm3.0 to 3.2 in | |||||
| Dimension L | N/A 18 mm0.71 in | |||||||||
| Dimension S | N/A 3 mm0.12 in | |||||||||
| BUn | N/A EA | |||||||||
| Function |
N/A
Mounting components are used primarily for the following:
|
|||||||||
| Construction |
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. The HyRac and regular duty have a one piece construction with center adjustment. Conversely, the heavy duty clamps have a two piece construction. This allows for easy installation and removal while improving the strength to weight ratio. HYDAC also offers base brackets for larger accumulators for proper support and isolation from system vibrations. The brackets incorporate a rubber support ring for this reason. All mounting components can be easily bolted to your system. Application guides are provided on the following pages to easily match the appropriate mounting components with HYDAC accumulators. |
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCUMULATORS | |||||||||
| Product Group Family | N/A ACCESSORIES-ACCUMULATORS | |||||||||
| Product | N/A ACCUMULATORS ACCESSORIES | |||||||||
|
|
||||||||||