| Items |
4589940 KBK Series Base Bracket List Price QUOTE
|
238042 KBK Series Base Bracket List Price QUOTE
|
4580439 KBK Series Base Bracket List Price QUOTE
|
238043 KBK Series Base Bracket List Price QUOTE
|
359931 KMS Series Base Bracket List Price QUOTE
|
|||||
| Description | N/A KBK Series 260 mm Wide Base Bracket | N/A KBK Series 270 mm Wide Base Bracket | N/A KBK Series 260 mm Wide Base Bracket | N/A KBK Series 330 mm Wide Base Bracket | N/A KMS Series 270 mm Wide Base Bracket for Threaded Diaphragm | |||||
| Type | N/A Base Bracket | N/A Base Bracket | N/A Base Bracket | N/A Base Bracket | N/A Base Bracket for Threaded Diaphragm | |||||
| Model Code Description | N/A KBK 167/G | N/A KBK 219 | N/A KBK 222/G | N/A KBK 310 | N/A KMS 200 | |||||
| Series | N/A KBK | N/A KBK | N/A KBK | N/A KBK | N/A KMS | |||||
| Weight | N/A 2.6 kg5.7 lb | N/A 6.5 kg14.4 lb | N/A 2.40 kg5.3 lb | N/A 18.3 kg40.4 lb | N/A 6.5 kg14.4 lb | |||||
| Rubber Support Ring | N/A G 167 | N/A | N/A G 222 | N/A | N/A | |||||
| BUn | N/A EA | |||||||||
| Dimension A | N/A 260 mm10.24 in | N/A 270 mm10.63 in | N/A 260 mm10.24 in | N/A 330 mm12.99 in | N/A 270 mm10.63 in | |||||
| Dimension B | N/A 200 mm7.87 in | N/A 180 mm7.09 in | N/A 200 mm7.87 in | N/A 220 mm8.66 in | N/A 180 mm7.09 in | |||||
| Dimension C | N/A 100 mm3.94 in | N/A 100 mm3.94 in | N/A 100 mm3.94 in | N/A 200 mm7.87 in | N/A 100 mm3.94 in | |||||
| Dimension D (Range) | N/A 120 mm4.72 in | N/A 135 mm5.31 in | N/A 170 mm6.69 in | N/A 190 mm7.48 in | N/A | |||||
| Diameter D | N/A | N/A | N/A | N/A | N/A 148 mm5.83 in | |||||
| Dimension E | N/A 75 mm2.95 in | N/A 80 mm3.15 in | N/A 75 mm2.95 in | N/A 140 mm5.51 in | N/A 80 mm3.15 in | |||||
| Dimension F | N/A 35 mm1.38 in | N/A 40 mm1.57 in | N/A 35 mm1.38 in | N/A 60 mm2.36 in | N/A 40 mm1.57 in | |||||
| Dimension G | N/A 225 mm8.86 in | N/A 250 mm9.84 in | N/A 225 mm8.86 in | N/A 340 mm13.39 in | N/A 250 mm9.84 in | |||||
| Dimension H | N/A 92 mm3.62 in | N/A 123 mm4.84 in | N/A 123 mm4.84 in | N/A 170 mm6.69 in | N/A 123 mm4.84 in | |||||
| Diameter L | N/A 14 mm0.55 in | |||||||||
| Diameter P | N/A | N/A | N/A | N/A | N/A 160 mm6.3 in | |||||
| Function |
N/A
Mounting components are used primarily for the following:
|
|||||||||
| Construction |
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. The HyRac and regular duty have a one piece construction with center adjustment. Conversely, the heavy duty clamps have a two piece construction. This allows for easy installation and removal while improving the strength to weight ratio. HYDAC also offers base brackets for larger accumulators for proper support and isolation from system vibrations. The brackets incorporate a rubber support ring for this reason. All mounting components can be easily bolted to your system. Application guides are provided on the following pages to easily match the appropriate mounting components with HYDAC accumulators. |
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCUMULATORS | |||||||||
| Product Group Family | N/A ACCESSORIES-ACCUMULATORS | |||||||||
| Product | N/A ACCUMULATORS ACCESSORIES | |||||||||
|
|
||||||||||