| Items |
62716 BTU1-25-AE51N51N-PE-25-EE-N3-0-X List Price QUOTE
|
62717 BTU3-25-AE51N51N-PE-25-EE-N3-0-X List Price QUOTE
|
||
| Description | N/A Includes Integrated Tank; 25 - 150 µm Twist Sieve; RF3-C to 1 or RF4-1, RF4-2; Optional control functions for monitoring level of buffer tank, bag filter, or both; return pump in buffer tank available | N/A Tank not included, drains to pre-existing tank; 25 - 150 µm Twist Sieve; RF3-C to 1 or RF4-1, RF4-2; Optional control functions for monitoring level of buffer tank, bag filter, or both; return pump in buffer tank available | ||
| Type | N/A Process Filter | |||
| Seal Material | N/A Carbon, Stainless (Consult Factory) | |||
| Size | N/A 1 & 1.5 in. G Threads (RF4); 1.5 to 8 in. Flanges (RF3) | |||
| Width | N/A 35.433 in900 mm | N/A 29.921 in760 mm | ||
| Height | N/A 98.898 in2512 mm | N/A 83.189 in2113 mm | ||
| Depth | N/A 19.685 in500 mm | N/A 17.559 in446 mm | ||
| Core Products | N/A | |||
|
|
||||