| Items |
1345360 PFM-1-G-0-V-0-0/SZ-1-25-D-V List Price QUOTE
|
62885 PFM-0-G-0-V-X-X/SZ-10-M-V List Price QUOTE
|
62886 PFM-1-G-0-V-X-X/SZ-10-M-V List Price QUOTE
|
62887 PFM-2-G-0-V-X-X/SZ-10-M-V List Price QUOTE
|
62888 PFM-3-G-0-V-X-X/SZ-10-M-V List Price QUOTE
|
|||||
| Description | N/A Process Filter Medium (PFM) for applications requiring a high level of cleanliness | N/A Inline Filter, Medium Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Single Housing | N/A Inline Filter, Medium Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Single Housing | N/A Inline Filter, Medium Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Single Housing | N/A Inline Filter, Medium Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Single Housing | |||||
| Type | N/A Cartridge Housing | N/A Process Filter | N/A Process Filter | N/A Process Filter | N/A Process Filter | |||||
| Weight | N/A 5.89 kg12.98 lb | N/A | N/A | N/A | N/A | |||||
| Size | N/A | N/A 1 in | N/A 1 in | N/A 1 in | N/A 1 in | |||||
| Material | N/A Carbon Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | |||||
| Width | N/A | N/A 4.173 in106 mm | N/A 4.173 in106 mm | N/A 4.173 in106 mm | N/A 4.173 in106 mm | |||||
| Height | N/A | N/A 5.472 in139 mm | N/A 9.291 in236 mm | N/A 15.669 in398 mm | N/A 28.465 in723 mm | |||||
| Depth | N/A | N/A 2.992 in76 mm | N/A 2.992 in76 mm | N/A 2.992 in76 mm | N/A 2.992 in76 mm | |||||
| Short Description | N/A Bag Housing and Elements | N/A | N/A | N/A | N/A | |||||
| Core Products | N/A | |||||||||
|
|
||||||||||