The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
| Items |
3018437 Cylindrical Straps List Price QUOTE
|
3018439 Cylindrical Straps List Price QUOTE
|
3018440 Cylindrical Straps List Price QUOTE
|
3018441 Cylindrical Straps List Price QUOTE
|
444911 Cylindrical Straps List Price QUOTE
|
|||||
| Description | N/A The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications. | |||||||||
| Type | N/A Quick Release Swivel Bolt Clamp | |||||||||
| Model Code Description | N/A HRGKSM 0 R 44-46/47 ST | N/A HRGKSM 0 R 47-50/50 ST | N/A HRGKSM 0 R 51-54/55 ST | N/A HRGKSM 0 R 55-58/59 ST | N/A HRGKSM 0 R 62-65/65 ST | |||||
| Weight | N/A 0.15 kg0.33 lb | |||||||||
| Clamping Band Material | N/A Steel | |||||||||
| Finish | N/A Zinc Plated | |||||||||
| Locking Type | N/A Swivel Bolt | |||||||||
| Profile Material | N/A Polyethylene | |||||||||
| BUn | N/A EA | |||||||||
| Diameter [Min] | N/A 1.7 in44 mm | N/A 1.8 in46 mm | N/A 2 in51 mm | N/A 2.2 in55 mm | N/A 2.4 in62 mm | |||||
| Diameter [Max] | N/A 1.8 in46 mm | N/A 1.9 in49 mm | N/A 2.1 in54 mm | N/A 2.3 in58 mm | N/A 2.6 in66 mm | |||||
| Base Length | N/A 4.72 in120 mm | |||||||||
| Dimension S | N/A 0.12 in3 mm | |||||||||
| Dimension L | N/A 0.31 in8 mm | |||||||||
| Bolt Hole Distance | N/A 3.35 in85 mm | |||||||||
| Dimension E | N/A 1.57 in40 mm | |||||||||
| Dimension F | N/A 0.35 in9 mm | |||||||||
| Dimension M | N/A M6 x 50 | |||||||||
| Dimension T | N/A 0.8 x 0.03 in20 x 0.8 mm | |||||||||
| Features |
N/A
|
|||||||||
| Note |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A MOUNTING COMPONENTS | |||||||||
| Product | N/A CLAMPS | |||||||||
|
|
||||||||||