| Items |
2214160 4.25.05 D 0.01 ZC List Price QUOTE
|
2214161 4.25.05 D 001 ZC List Price QUOTE
|
2214162 4.25.05 D 100 MC List Price QUOTE
|
2214163 4.26.07 D 0.01 ZC List Price QUOTE
|
2214164 4.26.07 D 001 ZC List Price QUOTE
|
|||||
| Description | N/A Replacement Element for Parker Finite® 4CJBK | N/A Replacement Element for Parker Finite® 10CJBK | N/A Replacement Element for Parker Finite® WSJBK | N/A Replacement Element for Parker Finite® 4CJCK | N/A Replacement Element for Parker Finite® 10CJCK | |||||
| Type | N/A Compressed Gas Filtration | |||||||||
| Style | N/A Cartridge | |||||||||
| Seal Material | N/A FKM | |||||||||
| Material | N/A Pleated Synthetic Microglass | N/A Pleated Synthetic Microglass | N/A Stainless Steel Wire Mesh | N/A Pleated Synthetic Microglass | N/A Pleated Synthetic Microglass | |||||
| Use With | N/A Parker Finite® J-Series Housings | |||||||||
| Operating Temperature [Max] | N/A 149 ºC300 ºF | |||||||||
| Efficiency | N/A 99.995 % | N/A 95 % | N/A 99 % | N/A 99.995 % | N/A 95 % | |||||
| Filter Rating | N/A 0.01 µm | N/A 0.5 µm | N/A 100 µm | N/A 0.01 µm | N/A 0.5 µm | |||||
| Operating Pressure [Max] | N/A 5.2 bar75 psi | |||||||||
| Height | N/A 8.7 in221 mm | N/A 8.7 in221 mm | N/A 8.7 in221 mm | N/A 9.7 in246 mm | N/A 9.7 in246 mm | |||||
| Application | N/A CNG and Compressed Air Filtration | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | |||||||||
| Product Group Family | N/A | |||||||||
| Product | N/A | |||||||||
|
|
||||||||||