The BF series is a series of particulate tank breathers that are designed to filter particulate matter out of the air entering fuel tanks, reservoirs, gearboxes, etc… and are offered in both metal and plastic construction with a wide range of tank connection options.
While the ELF Series is a line of filler breathers that offer not only a particulate breather for your hydraulic system but also a filter basket which will allow you to fill the tank trough the same opening.
| Items |
1284372 BF 10 Series Breather List Price QUOTE
|
1284373 BF 10 Series Breather List Price QUOTE
|
1299758 BF 10 Series Breather List Price QUOTE
|
1308407 BF 10 Series Breather List Price QUOTE
|
1301664 BF 10 Series Breather List Price QUOTE
|
|||||
| Description |
N/A
|
|||||||||
| Model Code Description | N/A BF P 10 G 3 W 1.0 | N/A BF P 10 G 3 W 1.0 /-AS | N/A BF P 10 G 3 W 1.0 /-FP | N/A BF P 10 G 3 W 2.0 /-AS | N/A BF P 10 G 3 W 2.0/-RV0.4 | |||||
| Type of Connection | N/A BSPP | |||||||||
| Dimension D2 | N/A G 1/4 | N/A G 1/4 | N/A G 1/4 | N/A G 3/8 | N/A G 3/8 | |||||
| Type | N/A Breather | |||||||||
| Filter Element Material | N/A Phenolic Resin Impregnated Paper | |||||||||
| Size | N/A 10 | |||||||||
| Filtration Rating | N/A 3 µm | |||||||||
| Reseat Pressure | N/A | |||||||||
| Modification | N/A | |||||||||
| Options | N/A | N/A Anti-Splash Protection | N/A | N/A Anti-Splash Protection | N/A | |||||
| Seal Material | N/A Buna-N | |||||||||
| Industry Standards/Certifications | N/A | |||||||||
| Housing Material | N/A | |||||||||
| Screen Material | N/A | |||||||||
| Maximum Flow Rate at 0.01 bar | N/A | |||||||||
| Maximum Flow Rate at 0.04 bar | N/A 13 scfm100 gpm | |||||||||
| Operating Temperature [Min] | N/A -30 ºC-22 ºF | |||||||||
| Operating Temperature [Max] | N/A 100 ºC212 ºF | |||||||||
| Efficiency | N/A 100 % | |||||||||
| Maximum Flow Rate at 0.04 bar | N/A 100 gpm | |||||||||
| Relief Pressure | N/A | |||||||||
| Relief Pressure | N/A | N/A | N/A | N/A | N/A 6 psi0.4 bar | |||||
| Dipstick | N/A 74 mm | |||||||||
| Length | N/A 2.48 in63 mm | |||||||||
| Diameter D1 | N/A 1.93 in49 mm | |||||||||
| Diameter D2 | N/A | |||||||||
| Diameter D3 | N/A | |||||||||
| Dimension H1 | N/A | |||||||||
| Dimension H2 | N/A | |||||||||
| Dimension H3 | N/A | |||||||||
| Dimension Hex | N/A | |||||||||
| Mounting Hole Size | N/A | |||||||||
| Material | N/A | |||||||||
| BUn | N/A EA | |||||||||
| O-Ring Material | N/A | |||||||||
| Supplementary Details | N/A | |||||||||
| Note | N/A | |||||||||
| Configuration | N/A Breather only | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | N/A ACCESSORIES | N/A | N/A ACCESSORIES | N/A ACCESSORIES | |||||
| Product Group Family | N/A BREATHERS-PARTICULATE | N/A BREATHERS-PARTICULATE | N/A | N/A BREATHERS-PARTICULATE | N/A BREATHERS-PARTICULATE | |||||
| Product | N/A BREATHERS | N/A BREATHERS | N/A | N/A BREATHERS | N/A BREATHERS | |||||
|
|
||||||||||