| Items |
3029409 Check Valve, Pilot to Open, Poppet Type List Price QUOTE
|
3029392 Check Valve, Pilot to Open, Poppet Type List Price QUOTE
|
3029393 Check Valve, Pilot to Open, Poppet Type List Price QUOTE
|
3029394 Check Valve, Pilot to Open, Poppet Type List Price QUOTE
|
3029395 Check Valve, Pilot to Open, Poppet Type List Price QUOTE
|
|||||
| Description | N/A A screw-in cartridge, poppet type pilot operated check valve for use as a blocking or load holding device. | |||||||||
| Type | N/A Cartridge Valve | |||||||||
| Style | N/A Poppet | |||||||||
| Model Code Description | N/A RP08A-01-AB3-N-15-4 | N/A RP08A-01-AS6-N-15-3 | N/A RP08A-01-AS6-N-15-4 | N/A RP08A-01-AS6-NS-15-3 | N/A RP08A-01-AS6-NS-15-4 | |||||
| Size | N/A 08 | |||||||||
| Operating Pressure | N/A 420 bar6000 psi | |||||||||
| Nominal Flow | N/A 10 gpm38 L/min | |||||||||
| Internal Leakage | N/A 2 drops/min | |||||||||
| Pilot Ratio | N/A 4:1 | N/A 3:1 | N/A 4:1 | N/A 3:1 | N/A 4:1 | |||||
| Standard Check Bias Spring | N/A 15 psi1.0 bar | |||||||||
| Fluid Operating Temperature Range | N/A -20 to 120 ºC-4 to 248 ºF | |||||||||
| Viscosity | N/A 7.4 to 420 cSt50 to 2000 SUS | |||||||||
| Filtration | N/A 21/19/16 or cleaner (per ISO 4406). Use with filter rated ß10 ≥ 200. | |||||||||
| Installation | N/A No Orientation Restrictions | |||||||||
| Cavity | N/A FC08-3 | |||||||||
| Cavity Rougher Tool | N/A 02580086 | |||||||||
| Cavity Finisher Tool | N/A 02580087 | |||||||||
| Cartridge Weight | N/A 0.09 kg0.19 lb | |||||||||
| Cartridge Material | N/A Steel with hardened work surfaces. Buna N or Viton® o-rings. PTFE back-up rings. | |||||||||
| Seal Kits (Buna-N) | N/A FS083-N P/N: 03054795 | |||||||||
| Seal Kits (Viton®) | N/A FS083-V P/N: 02591059 | |||||||||
| Seal Material | N/A Buna-N | N/A Buna-N | N/A Buna-N | N/A Buna-N with Sealed Piston | N/A Buna-N with Sealed Piston | |||||
| Body Material | N/A | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Aluminum | |||||
| Internal Leakage at 420 bar Pressure | N/A 0.10 cc/min | |||||||||
| Valve Model | N/A RP08A-01 | |||||||||
| Back-Up Ring Material | N/A Polytetrafluoroethylene (PTFE) | |||||||||
| Number of Ports/Ways | N/A 8 | N/A 6 8 | N/A 6 8 | N/A 6 8 | N/A 6 8 | |||||
| Ports | N/A SAE | |||||||||
| Medium | N/A Mineral-Based Oils or Synthetics with Lubricating Properties | |||||||||
| Operating Temperature [Max] | N/A 120 ºC248 ºF | |||||||||
| Cracking Pressure | N/A 1 bar15 psi | |||||||||
| Pressure Adjustment Range | N/A 48 to 350 bar700 to 5000 psi | |||||||||
| Hex Size | N/A 7/8 in | |||||||||
| Torque | N/A 34 to 41 N·m25 to 30 ft·lb | |||||||||
| BUn | N/A EA | |||||||||
| Standard Line Bodies |
N/A
|
|||||||||
| Operation | N/A The RP08A allows flow from port 2 to port 1, while normally blocking flow from port 1 to port 2. The valve remains closed by bias spring until sufficient pressure is applied at pilot port 3. The cartridge has 3:1 and 4:1 optional pilot ratios, meaning that at least one-third or one-fourth (respectively) of the load pressure held at port 1 is required at port 3 to open the valve. A sealed pilot piston option is available. | |||||||||
| Features |
N/A
|
|||||||||
| Note | N/A Subject to technical modifications | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | N/A HYDRAULIC DIVISION | N/A HYDRAULIC DIVISION | N/A HYDRAULIC DIVISION | N/A HYDRAULIC DIVISION | |||||
| Product Group Family | N/A | N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD | N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD | N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD | N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD | |||||
| Product | N/A | N/A CARTRIDGE VALVES | N/A CARTRIDGE VALVES | N/A CARTRIDGE VALVES | N/A CARTRIDGE VALVES | |||||
|
|
||||||||||