| Items |
2596174 Counterbalance Valve List Price QUOTE
|
2594584 Counterbalance Valve List Price QUOTE
|
2591791 Counterbalance Valve List Price QUOTE
|
2595748 Counterbalance Valve List Price QUOTE
|
2595425 Counterbalance Valve List Price QUOTE
|
|||||
| Description | N/A A screw-in cartridge, 3-port, externally piloted counterbalance valve for precise control of overrunning loads, with load holding capabilities, thermal relief protection and free reverse flow check features. | |||||||||
| Type | N/A Cartridge Valve | |||||||||
| Style | N/A Counterbalance | |||||||||
| Model Code Description | N/A RS08-01-AS6-N-3-300V | N/A RS08-01-AS6-N-3-500K250 | N/A RS08-01-AS6-N-3-500V | N/A RS08-01-AS6-N-3-500V100 | N/A RS08-01-AS6-N-3-500V200 | |||||
| Size | N/A 08 | |||||||||
| Operating Pressure | N/A 350 bar5000 psi | |||||||||
| Nominal Flow | N/A 10 gpm38 L/min | |||||||||
| Pilot Ratio | N/A 3:1 | |||||||||
| Check Valve Cracking Pressure | N/A 1.0 bar14 psi | |||||||||
| Fluid Operating Temperature Range | N/A -20 to 120 ºC-4 to 248 ºF | |||||||||
| Viscosity | N/A 7.4 to 420 cSt50 to 2000 SUS | |||||||||
| Filtration | N/A 21/19/16 or cleaner (per ISO 4406). Use with filter rated ß10 ≥ 200. | |||||||||
| Installation | N/A No Orientation Restrictions | |||||||||
| Cavity | N/A FC08-3 | |||||||||
| Cavity Rougher Tool | N/A 02580086 | |||||||||
| Cavity Finisher Tool | N/A 02580087 | |||||||||
| Cartridge Weight | N/A 0.266 kg0.58 lb | |||||||||
| Cartridge Material | N/A Steel with hardened work surfaces. Zinc-plated exposed surfaces. Anodized aluminum knobs. Buna N or Viton® o-rings, and PTFE back-up rings. | |||||||||
| Seal Kits (Buna-N) | N/A FS083-N P/N: 03054795 | |||||||||
| Seal Kits (Viton®) | N/A FS083-V P/N: 02591059 | |||||||||
| Seal Material | N/A Buna-N | |||||||||
| Body Material | N/A Aluminum | |||||||||
| Optional Setting | N/A Set at Minimum Pressure for the Range | N/A 250 ÷ 10 | N/A Set at Minimum Pressure for the Range | N/A 100 ÷ 10 | N/A 200 ÷ 10 | |||||
| Maximum Internal Leakage at 80% of Nominal Settings | N/A 5 drops/min0.25 cm³/min | |||||||||
| Valve Model | N/A RS08-01 | |||||||||
| Adjustment Options | N/A Allen Head (HEX 5/32 in.) | N/A Allen Head (HEX 5/32 in.) without Cover Cap | N/A Allen Head (HEX 5/32 in.) | N/A Allen Head (HEX 5/32 in.) | N/A Allen Head (HEX 5/32 in.) | |||||
| Back-Up Ring Material | N/A Polytetrafluoroethylene (PTFE) | |||||||||
| Number of Ports/Ways | N/A 6 | |||||||||
| Ports | N/A SAE | |||||||||
| Medium | N/A Mineral-Based Oils or Synthetics with Lubricating Properties | |||||||||
| Operating Temperature [Max] | N/A 120 ºC248 ºF | |||||||||
| Cracking Pressure | N/A 1 bar14.5 psi | |||||||||
| Hex Size | N/A 1 in | |||||||||
| Torque | N/A 18.5 to 22 N·m25 to 30 ft·lb | |||||||||
| BUn | N/A EA | |||||||||
| Standard Line Bodies |
N/A
|
|||||||||
| Operation | N/A The RS08 allows free flow from port 2 (inlet) to port 1 (load). Flow from port 1 to port 2 is blocked until either the pressure setting has been reached or sufficient pilot pressure has been applied to port 3 (pilot). The RS08 has optional 3:1 and 4:1 pilot ratios. It will open when pilot pressure = 1/3 (or 1/4) of the difference between the set pressure and the load pressure. | |||||||||
| Features |
N/A
|
|||||||||
| Note |
N/A
Subject to technical modifications Rotating adjustment screw clockwise increases the pressure setting |
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC DIVISION | |||||||||
| Product Group Family | N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD | |||||||||
| Product | N/A CARTRIDGE VALVES | |||||||||
|
|
||||||||||