| Items |
2592493 Flow Control Valves, Flow Divider/Combiner, Spool Type List Price QUOTE
|
2560125 Flow Control Valves, Flow Divider/Combiner, Spool Type List Price QUOTE
|
2594736 Flow Control Valves, Flow Divider/Combiner, Spool Type List Price QUOTE
|
2562115 Flow Control Valves, Flow Divider/Combiner, Spool Type List Price QUOTE
|
2598233 Flow Control Valves, Flow Divider/Combiner, Spool Type List Price QUOTE
|
|||||
| Description | N/A A screw-in cartridge, spool type, pressure compensated flow divider/combiner. | |||||||||
| Type | N/A Flow Control Valve | |||||||||
| Model Code Description | N/A ST10-01-AS8-N-11 | N/A ST10-01-AS8-N-22 | N/A ST10-01-AS8-N-33 | N/A ST10-01-AS8-N-44 | N/A ST10-01-AS8-N-55 | |||||
| Operating Pressure | N/A 350 bar5000 psi | |||||||||
| Nominal Flow | N/A Up to 12 gpm45 L/min | |||||||||
| Minimum Fluid Operating Temperature | N/A -20 ºC-4 ºF | |||||||||
| Maximum Fluid Operating Temperature | N/A 120 ºC248 ºF | |||||||||
| Fluid Compatibility | N/A Mineral-Based or Synthetics with Lubricating Properties | |||||||||
| Viscosity | N/A 7.4 to 420 cSt50 to 2000 SUS | |||||||||
| Filtration |
N/A
21/19/16 or Cleaner (per ISO 4406). Use with filter rated ß10 ≥ 200. |
|||||||||
| Cavity | N/A FC10-4 | |||||||||
| Rougher Cavity Tools | N/A 02580249 | |||||||||
| Finisher Cavity Tools | N/A 02582048 | |||||||||
| Cartridge Weight | N/A 0.122 kg0.27 lb | |||||||||
| Cartridge Material | N/A Steel with Hardened Work Surfaces, Zinc-Plated Exposed Surfaces, Buna N or Viton® O-Rings, and PTFE Back-Up Rings | |||||||||
| Style | N/A Flow Divider/Combiner, Spool Type | |||||||||
| Connection Type | N/A SAE-8 | |||||||||
| Size | N/A 10 | |||||||||
| Installation | N/A No Orientation Restrictions | |||||||||
| Body Material | N/A Aluminum | |||||||||
| Seals | N/A Buna-N | |||||||||
| Ratio Port 3 | N/A 50 % | |||||||||
| Ratio Port 4 | N/A 50 % | |||||||||
| Dividing Synchronization Flow Rate 2 - 4 at 100 bar | N/A 0.18 gpm | N/A 0.30 gpm | N/A 0.55 gpm | N/A 0.74 gpm | N/A 0.89 gpm | |||||
| Dividing Synchronization Flow Rate 2 - 4 at 1450 psi | N/A 0.7 L/min | N/A 1.1 L/min | N/A 2.1 L/min | N/A 2.8 L/min | N/A 3.4 L/min | |||||
| Synchronization Flow Rate at 100 bar | N/A | |||||||||
| Synchronization Flow Rate at 1450 psi | N/A | |||||||||
| Max Inlet Flow | N/A 2 gpm7.6 L/min | N/A 4 gpm15.2 L/min | N/A 6 gpm22.8 L/min | N/A 8 gpm30.4 L/min | N/A 10 gpm37.8 L/min | |||||
| Combining Synchronization Flow Rate 2 - 4 at 100 bar | N/A 0.18 gpm | N/A 0.34 gpm | N/A 0.60 gpm | N/A 0.68 gpm | N/A 0.79 gpm | |||||
| Combining Synchronization Flow Rate 2 - 4 at 1450 psi | N/A 0.7 L/min | N/A 1.3 L/min | N/A 2.3 L/min | N/A 2.6 L/min | N/A 3.0 L/min | |||||
| Input Flow [Min] | N/A Not less than 25% of Nominal Input flow | |||||||||
| Port Size | N/A SAE-8 Ports | |||||||||
| BUn | N/A EA | |||||||||
| Operation |
N/A
In the dividing mode, ST10-01 divides the input flow on port 3 between ports 2 and 4, based on the specified ratio, regardless of the operating pressure. In the combining mode, the flow from ports 2 and 4 will be combined into port 3. The division or combining will be maintained even if unequal loads are placed on ports 2 and 4. The ST10-01 provides synchronizing flow in both combining and dividing modes at bottomed conditions in cylinder applications and at stalled conditions in motor applications. This feature is useful in hydraulic circuits that require cylinders to move at the same time. If one cylinder bottoms out first, the opposite cylinder is provided with a synchronizing flow to allow that cylinder to bottom before both cylinders start moving in the opposite direction. |
|||||||||
| Features |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC DIVISION | |||||||||
| Product Group Family | N/A CARTRIDGE VALVES-FLOW CONTROL | |||||||||
| Product | N/A CARTRIDGE VALVES | |||||||||
|
|
||||||||||