| Items |
2083385 FPO Kits List Price QUOTE
|
2081774 FPO Kits List Price QUOTE
|
2200026 FPO Kits List Price QUOTE
|
2083371 FPO Kits List Price QUOTE
|
||||
| Model Code Description | N/A FPO 210 (S11) No Hose, No Case | N/A FPO 210 F3 K (S11, CGA 580) Houston | N/A FPO 210 F3 K (TR-S11, CGA 580) | N/A FPO 414 F3 K TR (S11, CGA 677) | ||||
| Weight | N/A | N/A 5.2 lb | N/A 5.2 lb | N/A 6.9 lb | ||||
| Series | N/A FPO | |||||||
| Use With | N/A HYDAC Version 4 Gas Valve (SB, SBO, SK) | |||||||
| Operating Pressure [Min] | N/A 0 bar0 psi | |||||||
| Operating Pressure [Max] | N/A 210 bar3000 psi | N/A 210 bar3000 psi | N/A 210 bar3000 psi | N/A 414 bar6000 psi | ||||
| Hose Length | N/A | N/A 10 ft3 m | N/A 10 ft3 m | N/A 10 ft3 m | ||||
| Core Products | N/A | |||||||
| Division | N/A ACCUMULATORS | |||||||
| Product Group Family | N/A CHARGING AND GAUGING UNITS | |||||||
| Product | N/A ACCUMULATORS ACCESSORIES | |||||||
|
|
||||||||