| Items |
2096958 Permanent Gauging Block List Price QUOTE
|
2084353 Permanent Gauging Block List Price QUOTE
|
2071310 Permanent Gauging Block List Price QUOTE
|
2560034 Permanent Gauging Block List Price QUOTE
|
2070674 Permanent Gauging Block List Price QUOTE
|
|||||
| Description | N/A The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactly the same manner as attaching to an accumulator without the Permanent Gauging Block. | N/A The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. They are designed to fit bladder, diaphragm, and piston style accumulators with HYDAC Gas Valve Version 4. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactly the same manner as attaching to an accumulator without the Permanent Gauging Block. | N/A The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactly the same manner as attaching to an accumulator without the Permanent Gauging Block. | N/A The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactly the same manner as attaching to an accumulator without the Permanent Gauging Block. | N/A The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplished by simply attaching a HYDAC charging kit to the gas valve on top of the Permanent Gauging Block in exactly the same manner as attaching to an accumulator without the Permanent Gauging Block. | |||||
| Type | N/A Permanent Gauging Block | |||||||||
| Model Code Description | N/A PERM GAUGE BLOCK VER 1 x SAE-4 | N/A PERM GAUGING BLOCK V4 ASSY W/SAE-6 PORT | N/A PERM GAUGING BLOCK VER1 1450 | N/A PERM GAUGING BLOCK VER1 2300 | N/A PERM GAUGING BLOCK VER1 3600 | |||||
| Connection Type | N/A DIN | N/A UNF | N/A DIN | N/A DIN | N/A DIN | |||||
| Gas Valve Size | N/A M28 x 1.5 | N/A 7/8 in. - 14 | N/A M28 x 1.5 | N/A M28 x 1.5 | N/A M28 x 1.5 | |||||
| Series | N/A Perm Gauging Block | |||||||||
| Gas Valve Type | N/A HYDAC Gas Valve Version 1 | N/A HYDAC Gas Valve Version 4 | N/A HYDAC Gas Valve Version 1 | N/A HYDAC Gas Valve Version 1 | N/A HYDAC Gas Valve Version 1 | |||||
| Use with Accumulator Type | N/A Bottom Repairable (Standard) | |||||||||
| Open End Wrench Size | N/A 50 mm | |||||||||
| Gauge Pressure [Min] | N/A 0 psi | |||||||||
| Gauge Pressure [Max] | N/A | N/A | N/A 1450 psi | N/A 2300 psi | N/A 3600 psi | |||||
| Gas Valve Version | N/A Version 1 (M28 x 1.5) for SBO and SK | N/A Version 4 (8VI-ISO 4570) for SBO, SK, & SB | N/A Version 1 (M28 x 1.5) for SBO and SK | N/A Version 1 (M28 x 1.5) for SBO and SK | N/A Version 1 (M28 x 1.5) for SBO and SK | |||||
| BUn | N/A EA | |||||||||
| Special Tools Required |
N/A
|
|||||||||
| Note | N/A The M8 SHCS gas valves must be removed to allow unrestricted gas flow from the accumulator into the Permanent Gauge Block. Read all instructions thoroughly before beginning any type of service or repair work. | N/A | N/A The M8 SHCS gas valves must be removed to allow unrestricted gas flow from the accumulator into the Permanent Gauge Block. Read all instructions thoroughly before beginning any type of service or repair work. | N/A The M8 SHCS gas valves must be removed to allow unrestricted gas flow from the accumulator into the Permanent Gauge Block. Read all instructions thoroughly before beginning any type of service or repair work. | N/A The M8 SHCS gas valves must be removed to allow unrestricted gas flow from the accumulator into the Permanent Gauge Block. Read all instructions thoroughly before beginning any type of service or repair work. | |||||
| Core Products | N/A | |||||||||
| Division | N/A | N/A ACCUMULATORS | N/A ACCUMULATORS | N/A ACCUMULATORS | N/A ACCUMULATORS | |||||
| Product Group Family | N/A | N/A ACCESSORIES-ACCUMULATORS | N/A ACCESSORIES-ACCUMULATORS | N/A ACCESSORIES-ACCUMULATORS | N/A ACCESSORIES-ACCUMULATORS | |||||
| Product | N/A | N/A ACCUMULATORS ACCESSORIES | N/A ACCUMULATORS ACCESSORIES | N/A ACCUMULATORS ACCESSORIES | N/A ACCUMULATORS ACCESSORIES | |||||
|
|
||||||||||