| Items |
2208223 GHCFCG5VS24VMRT List Price QUOTE
|
2208451 GHCFCG5VS24VMR List Price QUOTE
|
2210436 GHCFCG5VS24VMLT List Price QUOTE
|
2214284 GHCFCG5VS24VML List Price QUOTE
|
||||
| Description |
N/A
|
N/A
|
N/A
|
N/A
|
||||
| Type | N/A Fuel Filtration | |||||||
| Style | N/A Coalescing Filtration | |||||||
| Seal Material | N/A FKM | |||||||
| Medium | N/A Diesel | |||||||
| Weight | N/A 8.82 kg19.45 lb | |||||||
| Operating Temperature [Min] | N/A 0 ºC32 ºF | |||||||
| Operating Temperature [Max] | N/A 107 ºC225 ºF | |||||||
| Head Material | N/A Anodized Aluminum | |||||||
| Flow | N/A 100 gpm380 L/min | |||||||
| Cracking Pressure | N/A 2.8 bar40 psi | |||||||
| Filter Rating | N/A 5 µm | |||||||
| Operating Pressure [Max] | N/A 10 bar150 psi | |||||||
| Includes |
N/A
-24 SAE O-Ring Boss Porting Coalescing Filter Element Visual Pop-Up with Manual Reset Indicator Right Side Indicator Position WIF Sensor Only |
N/A
-24 SAE O-Ring Boss Porting Coalescing Filter Element Visual Pop-Up with Manual Reset Indicator Right Side Indicator Position |
N/A
-24 SAE O-Ring Boss Porting Coalescing Filter Element Visual Pop-Up with Manual Reset Indicator Left Side Indicator Position WIF Sensor Only |
N/A
-24 SAE O-Ring Boss Porting Coalescing Filter Element Visual Pop-Up with Manual Reset Indicator Left Side Indicator Position |
||||
| Indication Type | N/A Visual Pop-Up with Manual Reset | |||||||
| Bowl Material | N/A Anodized Aluminum | |||||||
| Fatigue Pressure | N/A 82 bar1189 psi | |||||||
| Schedule | N/A C | |||||||
| Width | N/A 6.73 in171 mm | |||||||
| Height | N/A 25.00 in635 mm | |||||||
| End Type | N/A SAE O-Ring Boss | |||||||
| End Size | N/A -24 (1 1/2 in.) | |||||||
| Application |
N/A
Point of Use Fuel Dispensing Fleet Fill Bulk Fuel Transfer Bulk Fuel Unloading Protection for High-Flow Fuel Injection Systems Bulk Tank Kidney Loop & Recirculation |
|||||||
| Core Products | N/A | |||||||
| Division | N/A | N/A | N/A FUEL FILTERS | N/A | ||||
| Product Group Family | N/A | N/A | N/A SI-BULK FUEL FILTERS | N/A | ||||
| Product | N/A | N/A | N/A BULK FUEL PRODUCTS | N/A | ||||
|
|
||||||||