| Items |
3036915 Solenoid Coils List Price QUOTE
|
3003156 Solenoid Coils List Price QUOTE
|
3000489 Solenoid Coils List Price QUOTE
|
3002244 Solenoid Coils List Price QUOTE
|
3012600 Solenoid Coils List Price QUOTE
|
|||||
| Type | N/A Solenoid Coil | |||||||||
| Model Code Description | N/A Coil 10DN01-40-1836 | N/A Coil 115AG -40-1836 QS | N/A Coil 12DG -40-1836 QS | N/A Coil 12DL -40-1836 QS | N/A Coil 12DN -40-1836 QS | |||||
| Duty Rating | N/A Continuous from 85% to 115% of nominal voltage | |||||||||
| Operating Temperature [Max] | N/A 160 ºC320 ºF | |||||||||
| Power Rating at Nominal Voltage | N/A 18 W | |||||||||
| Encapsulation | N/A Polyamide, Black | |||||||||
| Magnet Wire | N/A U.L. class H | |||||||||
| Magnet Wire Temperature | N/A 353 ºF180 ºC | |||||||||
| Coil Shell | N/A Steel | |||||||||
| Transient Voltage Suppressor Diode for DC coils | N/A Bi-directional | |||||||||
| DC Voltage | N/A 10 V | N/A 115 V | N/A 12 V | N/A 12 V | N/A 12 V | |||||
| Resistance at 20 ºC | N/A 5.4 O | N/A 500 O | N/A 8 O | N/A 8 O | N/A 8 O | |||||
| Current | N/A 1.85 A | N/A 0.2 A | N/A 1.5 A | N/A 1.5 A | N/A 1.5 A | |||||
| Electrical Connection | N/A Deutsch Connector 2-Pole | N/A DIN to EN 175301-803 | N/A DIN to EN 175301-803 | N/A 2 Lead Wires 18" Long | N/A Deutsch Connector 2-Pole | |||||
| Insulation Class | N/A IP65/IP67/IP6K9K | N/A IP65 | N/A IP65 | N/A IP65/IP67 | N/A IP65/IP67/IP6K9K | |||||
| Finish | N/A Zinc Plated | |||||||||
| Maximum Clamping Voltage | N/A 68 V | |||||||||
| Used for Poppet Valves | N/A WS08Z-01, WS08Z-01J, WS08Z-30, WS08ZR-01, WS08ZR-01J, WS08ZR-30, WS081Z-01, WS081ZR-01, WS10Z-01, WS10ZR-01, WS12Z-01, WS12ZR-01, WS16Z-01, WS16ZR-01, WS08Y-01, WS08Y-30, WS08YR-01, WS08YR-30, WS081Y-01, WS081YR-01, WS10Y-01, WS10YR-01, WS12Y-01, WS12YR-0 | |||||||||
| Used for Spool Valves | N/A WK08W-01, WK081W-01, WK08V-01, WK081V-01, WK07L-01, WK08L-01, WK08C-01, WK08D-01, WK08Y-01, WK08X-01, WK08A-01, WK08Z-01, WK08K-01, WK08P-01, WK08R-01, WK08E-01, WK08J-01, WK10E-01, WK10G-01, WK10H-01, WK10J-01, WK10T-01 | |||||||||
| Connectors (Commonly used) | N/A DIN G - 3003128, Dual Spade S - 3013042, Leadwires L - 3003135, Weather Pack W - 3003131, Deutsch N - 3012601, Amp Jr Timer T - 3008291 | N/A DIN G - 3003156 | N/A DIN G - 3000489, Dual Spade S - 3000973, Leadwires L - 3002244, Weather Pack W - 3003124, Deutsch N - 3012600, Amp Jr Timer T - 3008275 | N/A DIN G - 3000489, Dual Spade S - 3000973, Leadwires L - 3002244, Weather Pack W - 3003124, Deutsch N - 3012600, Amp Jr Timer T - 3008275 | N/A DIN G - 3000489, Dual Spade S - 3000973, Leadwires L - 3002244, Weather Pack W - 3003124, Deutsch N - 3012600, Amp Jr Timer T - 3008275 | |||||
| Height | N/A 40 mm | |||||||||
| BUn | N/A EA | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC DIVISION | |||||||||
| Product Group Family | N/A COILS-SOLENOIDS | |||||||||
| Product | N/A SOLENOID VALVES | |||||||||
|
|
||||||||||