Print Back
The Aqua Sensor AS 1000 is a fluid sensor for detecting water in oil. Measures the water content relative to the saturation concentration (saturation point) and outputs the degree of saturation (saturation level) in the range of 0 to 100% as a 4 - 20 mA signal.
DiagIoT_ConSenrs_AS.jpg
Unit of Measure
Items DiagIoT_ConSenrs_AS.jpg
928886
AS 1008-C-000
List Price QUOTE
DiagIoT_ConSenrs_AS.jpg
922591
AS 3008-5-000
List Price QUOTE
Description N/A

The Aqua Sensor AS 1000 is a fluid sensor for detecting water in oil. Measures the water content relative to the saturation concentration (saturation point) and outputs the degree of saturation (saturation level) in the range of 0 to 100% as a 4 - 20 mA signal.

N/A The Aqua Sensor AS 1000 is a fluid sensor for detecting water in oil. Measures the water content relative to the saturation concentration (saturation point) and outputs the degree of saturation (saturation level) in the range of 0 to 100% as a 4 - 20 mA signal.
Type N/A Saturation Sensor
Seal Material N/A Viton
Mounting N/A Stationary
Analog Interfaces N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB)
Power Supply Voltage N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied)
Digital Interfaces N/A USB(A); 5 Pole, M12x1, Pin; Bluetooth 1.2, Class 3
Fluids N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids
Fluid Temperature Range [Min] N/A 0 ºC32 ºF
Fluid Temperature Range [Max] N/A 45 ºC113 ºF
Operation Pressure [Max] (Sensor Only) N/A 345 bar5000 psi
Permissible Viscosity Range N/A 2 to 350 cSt33 to 1622 SUS
IP Class N/A IP50 in operation, IP67 when closed
Core Products N/A
Division N/A N/A FILTER SYSTEMS
Product Group Family N/A N/A CONTAMINATION SENSORS
Product N/A N/A CONTAMINATION SENSORS/CTU