Fluid Condition Monitoring Kits developed to make a "plug and play" package for IoT and Electronics integration. Includes all components needed to install condition monitoring using one part number.
| Items |
2097728 CS1220-A-0-0-0-1/-KASD List Price QUOTE
|
2087348 CS1220-A-0-0-0-1/-K List Price QUOTE
|
2560729 CS 1210-A-0-0-0-1/-KAS List Price QUOTE
|
2089793 CS1320-A-0-0-0-0/-KAS List Price QUOTE
|
2086855 CS1220-A-0-0-0-1/-KAS List Price QUOTE
|
|||||
| Description | N/A CS Contamination sensor with water sensor and display, mounted on Manifold block with flow control valve | N/A CS Contamination sensor with water sensor mounted on Manifold block with flow control valve | N/A The Contamination Sensor Block KIT (CS 1000 Block KIT) combines two condition monitoring products, the CS 1000 series (Contamination Sensor) and the AS 1000 series (Aqua Sensor) into one plug and play unit. It serves as an on-line measurement of solid contamination and water in hydraulic and lube systems. | N/A The Contamination Sensor Block KIT (CS 1000 Block KIT) combines two condition monitoring products, the CS 1000 series (Contamination Sensor) and the AS 1000 series (Aqua Sensor) into one plug and play unit. It serves as an on-line measurement of solid contamination and water in hydraulic and lube systems. | N/A The Contamination Sensor Block KIT (CS 1000 Block KIT) combines two condition monitoring products, the CS 1000 series (Contamination Sensor) and the AS 1000 series (Aqua Sensor) into one plug and play unit. It serves as an on-line measurement of solid contamination and water in hydraulic and lube systems. | |||||
| Series | N/A CS | |||||||||
| Contamination Code | N/A | N/A | N/A ISO 4406 : 1999, SAE AS 4059 (D) | N/A ISO 4406 : 1999, SAE AS 4059 (D) | N/A ISO 4406 : 1999, SAE AS 4059 (D) | |||||
| Type | N/A Contamination Sensor | |||||||||
| Style | N/A Manifold Mounting | N/A Manifold Mounting | N/A | N/A | N/A | |||||
| Seal Material | N/A Viton | N/A Viton | N/A Fluoroelastomer (FPM) | N/A Fluoroelastomer (FPM) | N/A Fluoroelastomer (FPM) | |||||
| Weight | N/A | N/A | N/A 1.3 kg2.9 lb | N/A 1.3 kg2.9 lb | N/A 1.3 kg2.9 lb | |||||
| Measuring Range - Display up to Class | N/A | N/A | N/A ISO 7/6/5 to 28/27/26 | N/A ISO 7/6/5 to 28/27/26 | N/A ISO 7/6/5 to 28/27/26 | |||||
| Mounting | N/A | N/A | N/A Flanged Version | N/A Inline Version | N/A Flanged Version | |||||
| Inlet Size | N/A | N/A | N/A G 1/4 | N/A G 1/4 | N/A G 1/4 | |||||
| Inlet Type | N/A | N/A | N/A ISO 228 | N/A ISO 228 | N/A ISO 228 | |||||
| Outlet Type | N/A | N/A | N/A ISO 228 | N/A ISO 228 | N/A ISO 228 | |||||
| Outlet Size | N/A | N/A | N/A G 1/4 | N/A G 1/4 | N/A G 1/4 | |||||
| Analog Interfaces | N/A 4 to 20 mA | |||||||||
| Limit Switching Output | N/A | N/A | N/A Passive, n-Switching Power MOSFET | N/A Passive, n-Switching Power MOSFET | N/A Passive, n-Switching Power MOSFET | |||||
| Electrical Connection | N/A M12 8 Pole | N/A M12 8 Pole | N/A Plug M12x1, 8-Pole (Connection cable not included) | N/A Plug M12x1, 8-Pole (Connection cable not included) | N/A Plug M12x1, 8-Pole (Connection cable not included) | |||||
| Power Supply Voltage | N/A 9 to 36 VDC | |||||||||
| Digital Interfaces | N/A RS 485 | N/A RS 485 | N/A RS485 - 2 Conductor Cable | N/A RS485 - 2 Conductor Cable | N/A RS485 - 2 Conductor Cable | |||||
| Minimum Resistance | N/A | |||||||||
| Maximum Resistance | N/A | N/A | N/A 330 O | N/A 330 O | N/A 330 O | |||||
| Maximum Current | N/A | N/A | N/A 1.5 A | N/A 1.5 A | N/A 1.5 A | |||||
| Residual Ripple of Supply Voltage | N/A | N/A | N/A ≤ 10 % | N/A ≤ 10 % | N/A ≤ 10 % | |||||
| Model Code Description | N/A | N/A | N/A CS 1210-A-0-0-0-1/-KAS | N/A CS1320-A-0-0-0-0/-KAS | N/A CS 1220-A-0-0-0-1/-KAS | |||||
| BUn | N/A | N/A | N/A EA | N/A EA | N/A EA | |||||
| Brochure | N/A | N/A | N/A 12=10_CS 1000.pdf | N/A 12=10_CS 1000.pdf | N/A 12=10_CS 1000.pdf | |||||
| Images from Gretchen | N/A | N/A | N/A FSP1710-1942 FilSysCatalog.pdf | N/A FSP1710-1942 FilSysCatalog.pdf | N/A FSP1710-1942 FilSysCatalog.pdf | |||||
| Resolution | N/A | N/A | N/A 4 Particle Size Channels | N/A 4 Particle Size Channels | N/A 4 Particle Size Channels | |||||
| Indicator Code | N/A | N/A |
N/A
ISO 4406 : 1999; SAE AS 4059 (D) 4 μm(c) >6 μm(c) >14 μm(c) >21 μm(c) |
N/A
ISO 4406 : 1987; NAS 1638 2 μm >5 μm >15 μm >25 μm ISO 4406 : 1999; SAE AS 4059 (D) 4 μm(c) >6 μm(c) >14 μm(c) >21 μm(c) |
N/A
ISO 4406 : 1999; SAE AS 4059 (D) 4 μm(c) >6 μm(c) >14 μm(c) >21 μm(c) |
|||||
| Modification | N/A | N/A | N/A CS Block Kit with AS1000 Sensor (Requires Mounting Option 1) | N/A CS Block Kit with AS1000 Sensor (Requires Mounting Option 1) | N/A CS Block Kit with AS1000 Sensor (Requires Mounting Option 1) | |||||
| Self-Diagnosis | N/A | N/A | N/A Continuously with error indication via status LED | N/A Continuously with error indication via status LED | N/A Continuously with error indication via status LED | |||||
| Measuring Range - Calibration within the Range | N/A | N/A | N/A ISO 13/11/10 to 23/21/18 | N/A ISO 13/11/10 to 23/21/18 | N/A ISO 13/11/10 to 23/21/18 | |||||
| Power Consumption [Max] | N/A | N/A | N/A 3 W | N/A 3 W | N/A 3 W | |||||
| Relative Humidity [Max] - Non-Condensing | N/A | N/A | N/A 95 % | N/A 95 % | N/A 95 % | |||||
| Electrical Safety Class | N/A | N/A | N/A III (Low Voltage Protection) | N/A III (Low Voltage Protection) | N/A III (Low Voltage Protection) | |||||
| Mounting Position | N/A | N/A | N/A Recommended vertical with direction of flow south to north | N/A Recommended vertical with direction of flow south to north | N/A Recommended vertical with direction of flow south to north | |||||
| Includes | N/A | N/A | N/A CS / AS Sensor Connection Cables, 2 Test Points, 2 Microflex hoses, FluMoS Light software | N/A CS / AS Sensor Connection Cables, 2 Test Points, 2 Microflex hoses, FluMoS Light software | N/A CS / AS Sensor Connection Cables, 2 Test Points, 2 Microflex hoses, FluMoS Light software | |||||
| Options | N/A | N/A | N/A Without Display | N/A With Display (270º Rotation of Display) | N/A With Display (270º Rotation of Display) | |||||
| Primary Image | N/A | N/A | N/A CS-1000_P | N/A CS-1000_P | N/A CS-1000_P | |||||
| Secondary Image | N/A | N/A | N/A CS-1000_S | N/A CS-1000_S | N/A CS-1000_S | |||||
| More Image 1 | N/A | N/A | N/A CS-1000-Flanged-Version_M1 | N/A CS-1000-Inline-Version_M1 | N/A CS-1000-Flanged-Version_M1 | |||||
| More Image 2 | N/A | N/A | N/A CS-1000-Pressure-Viscosity-Range_M2 | N/A CS-1000-Pressure-Viscosity-Range_M2 | N/A CS-1000-Pressure-Viscosity-Range_M2 | |||||
| More Image 3 | N/A | N/A | N/A CS-1000_M3 | N/A CS-1000_M3 | N/A CS-1000_M3 | |||||
| Worksheet Tab Name | N/A | N/A | N/A Hydac | N/A Hydac | N/A Hydac | |||||
| Fluids | N/A Mineral Oil Based Hydraulic Fluids | N/A Mineral Oil Based Hydraulic Fluids | N/A Hydraulic/Mineral Oil | N/A Hydraulic/Mineral Oil | N/A Hydraulic/Mineral Oil | |||||
| Fluid Temperature Range [Min] | N/A 0 ºC32 ºF | N/A 0 ºC32 ºF | N/A | N/A | N/A | |||||
| Fluid Temperature Range [Max] | N/A 85 ºC185 ºF | N/A 85 ºC185 ºF | N/A 0 to 85 ºC32 to 185 ºF | N/A 0 to 85 ºC32 to 185 ºF | N/A 0 to 85 ºC32 to 185 ºF | |||||
| Sensor Flow Rate | N/A | N/A | N/A 1.8 to 30 in³/min30 to 500 mL/min | N/A 1.8 to 30 in³/min30 to 500 mL/min | N/A 1.8 to 30 in³/min30 to 500 mL/min | |||||
| Operating Pressure [Min] | N/A 6.9 bar100 psi | N/A 6.9 bar100 psi | N/A | N/A | N/A | |||||
| Operation Pressure [Max] (Sensor Only) | N/A 241 bar3500 psi | N/A 241 bar3500 psi | N/A 350 bar5075 psi | N/A 350 bar5075 psi | N/A 350 bar5075 psi | |||||
| Permissible Viscosity Range | N/A 1000 cSt4635 SUS | N/A 1000 cSt4635 SUS | N/A 1 to 1000 cSt15 to 4635 SUS | N/A 1 to 1000 cSt15 to 4635 SUS | N/A 1 to 1000 cSt15 to 4635 SUS | |||||
| IP Class | N/A IP67 | |||||||||
| Operation Pressure (Through Manifold Block) | N/A | N/A | N/A 3500 psi | N/A 3500 psi | N/A 3500 psi | |||||
| Ambient Temperature Range | N/A | N/A | N/A -30 to 80 ºC-22 to 176 ºF | N/A -30 to 80 ºC-22 to 176 ºF | N/A -30 to 80 ºC-22 to 176 ºF | |||||
| Application | N/A | N/A |
N/A
Monitoring system on vehicles such as
|
N/A
Monitoring system on vehicles such as
|
N/A
Monitoring system on vehicles such as
|
|||||
| Scope of Delivery | N/A | N/A |
N/A
|
N/A
|
N/A
|
|||||
| Accessories | N/A | N/A |
N/A
|
N/A
|
N/A
|
|||||
| Note | N/A | N/A |
N/A
We do not guarantee the accuracy or completeness of this information. The information is based on average working condition. For exceptional operating conditions please contact our technical department. All details are subject to technical changes. Flow control is necessary when utilizing the CS 1000 sensor. Flow must be maintained through the sensor module to ensure accurate readings. Utilization of the CS Block Kit is required to maintain Sensor flow rate range. |
N/A
We do not guarantee the accuracy or completeness of this information. The information is based on average working condition. For exceptional operating conditions please contact our technical department. All details are subject to technical changes. Flow control is necessary when utilizing the CS 1000 sensor. Flow must be maintained through the sensor module to ensure accurate readings. Utilization of the CS Block Kit is required to maintain Sensor flow rate range. |
N/A
We do not guarantee the accuracy or completeness of this information. The information is based on average working condition. For exceptional operating conditions please contact our technical department. All details are subject to technical changes. Flow control is necessary when utilizing the CS 1000 sensor. Flow must be maintained through the sensor module to ensure accurate readings. Utilization of the CS Block Kit is required to maintain Sensor flow rate range. |
|||||
| Core Products | N/A | |||||||||
| Division | N/A FILTER SYSTEMS | N/A FILTER SYSTEMS | N/A FILTER SYSTEMS | N/A | N/A FILTER SYSTEMS | |||||
| Product Group Family | N/A CONTAMINATION SENSORS | N/A CONTAMINATION SENSORS | N/A CONTAMINATION SENSORS | N/A | N/A CONTAMINATION SENSORS | |||||
| Product | N/A CONTAMINATION SENSORS/CTU | N/A CONTAMINATION SENSORS/CTU | N/A CONTAMINATION SENSORS/CTU | N/A | N/A CONTAMINATION SENSORS/CTU | |||||
|
|
||||||||||